DIN-Rail Mount Power Supplies General Purpose 15 to 480W
The mechanical design of the
TSPC series is based on the ruggedized TSP Series for harsh industrial environment but it is cost optimized with less electrical features. The
TBL series comes in low profile plastic cases which fit into wall mounted control panels used in building and factory automation. This product has safety approval to the UL 1310 class II, required for commercial and residential applications. The series is extended by the
TBL-BC series which is a 60 Watt uninterruptible power supply with a true battery management system included.
The popular
TCL series offers also models with DC-input voltage. They are available with detachable screw terminal block or with spring clamp terminals.All series come with a worldwide safety approval package.
Product Series | Output Power | Input Voltage Range | Output Voltage [VDC] | Features | |
|---|---|---|---|---|---|
15, 30, 60, 90, 150W | 85-264VAC | 5, 12, 24 | Low Profile Plastic Case, | ||
New | 60W | 93–132 VAC / | 24 | Uninterruptible Power Supply | |
24, 60, 120, 240W | 85-264VAC, 85-375VDC | 5.1, 12, 24, 48 | Compact Plastic Case, | ||
24, 60W | 9.5-18VDC,18-75VDC | 5, 12, 24 | Compact Plastic Case | ||
New | 80, 120, 240, 480 | 85-132 VAC / | 24 | Ruggedized construction for harsh industrial environment | |