DIN-Rail Power Supplies High Performance 70 to 600W
The TSP series models come in a rugged metal case with shock and vibration proof construction. They feature high immunity against electrical disturbances and a high power reserve. The operating temperature range is specified from –25°C to +70°C. All models provide remote On/Off and alarm output. International safety approvals package includes ATEX 94/9/EC certification and IECEx test report for applications in hazardous locations.
The product category comprises 3 serie:
TSP: Single phase input for standard 115/230 VAC Networks
TSP-WR: Ultra wide 85 – 550 VAC input for single and multiphase networks (2-phase operation)
TSP-3P: 3 Phase input as compact cost optimized alternative to AC Transformers, features 200% peak power for 5sec. (for motors, valves and other high start-up loads)
For system applications there are 3 add-on Function Modules available (for TSP and TSP-WR Series):
- Battery controller module for DC back-up systems
- Output voltage buffer module (without battery)
- True redundancy module
Product Series | Output Power | Input Voltage Range [VDC] | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
70,...,600W | 85-132VAC / 187-264VAC | 12, 24, 36, 48 | Rugged Construction, | ||
180,...,600W | 85-132VAC /187-550VAC | 24 | Ultra-wide Input Range, | ||
NEW | 240, 480, 960W | 3AC 320-440V or | 24 | 3-Phase Input, feautures 200% Peak Power, | |