DIN-Rail Mount Power Supplies Low Profile Metal Case 50 to 600W
The popular
TIS series is a range of DIN-rail power supplies in rugged metal case with a very low depth (57 mm for 50 to 150 W models resp. 83 mm for 300 to 600 W models).
For system applications the basic models can be expanded with built-in function modules for true N+1 redundancy operation or to a battery controller to configurate a DC back-up system.
Product Series | Output Power | Input Voltage Range [VAC] | Output Voltage [VDC] | Features | |
|---|---|---|---|---|---|
50,...,600W | 93-132VAC/ | 12, 24, 48, 72 | Low Profile Metal Case, optional built-in Function Modules. | ||