DC/DC-Converters for Medical Applications

TRACOPOWER offers a wide range of cost effective medical grade DC/DC converters from 2W to 6W. These fully regulated converters are available
with+/- 10%, 2:1 and 4:1 input voltage and are approved according to IEC/EN60601-1 and UL60601-1 as well as IEC/EN60950-1 and UL60950-1.
The reinforced insulation is rated for working voltages up to 300VAC.
Product Series | Output Power | Input Voltage Range [VDC] | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
2W | 5, 12, 24 (±10 %) | 5, 12, 15, ±12, ±15 | SMD-package, I/O-Isolation 4000 VAC | ||
NEW | 2W | 5, 12, 24 (±10%) | 5, 12, 15, ±12, ±15 | DIP-16, I/O-Isolation 4000 VAC | |
3W | 4.5-9, 9-18, 18-36, 36-75 | 5, 12, 24, ±12, ±15 | DIP-24, I/O-Isolation 4000 VAC | ||
3W | 9-40, 18-80, 36-160 | 5, 12, ±12, ±15 | DIP-24, I/O-Isolation 4000 VAC | ||
NEW | 6W | 9-18, 18-36, 36-75 | 5, 12, ±12, ±15 | DIP-24, I/O-Isolation 4000 VAC | |