AC/DC Power Supplies for Medical Applications

TRACOPOWER offers a range of medical grade AC/DC power supply modules. They are available for PCB assembly as well for chassis mounting with screw terminals. These protection class II products are approved according to IEC/EN60601-1 and UL60601-1 as well as IEC/EN60950-1 and UL60950-1.
Product Series | Output Power | Input Voltage Range | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
10,...,50W | 85-264VAC, 50/60Hz, 85-370VDC | 5, 12, 15, 24, 48, ±12, ±15, +5/+12, +5/±12, +5/±15, +3.3/+5/+12, +5/+3.3/+12 | PCB-/Chassis-/DIN-Rail-Mount, | ||