CE Declaration

For those Power Supplies which fall under the Low Voltage Directive (LVD/2006/95/EC) and the EMC Directive (EMC/2004/108/EC) of the European Union TRACO Electronic AG provides a CE Declaration. Appropriate CE Delcarations are available via a link from the product datasheets or upon request.
Opens external link in new windowLow Voltage Directive
Opens external link in new windowEMC Directive

Dual-Use-Declaration

TRACOPOWER products isolated neither fall under ITAR restrictions, nor under the Wassenaar Arrangement on export controls for conventional arms and dual-use goods and technologies.
Opens external link in new windowDual-Use Declaration

Quality Assurance

All TRACOPOWER Manufacturing Plants and Subcontractors are selected under the premise that they are ISO 9001 and ISO 14000 certified and fulfil state of the art applicable European Directives and Global Standards for quality control and environmental interference.
Opens external link in new windowEnvironmental Declaration

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
Opens external link in new windowGeneral Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
Opens external link in new windowDirective 2002/95/EC 

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
Opens external link in new windowMSL-Classification
Opens external link in new windowMS-Handling