![](/sites/default/files/styles/product_detail/public/products/pictures/tea1e_mainpicture.jpeg?itok=LIrqp8fS)
TEA 1E
The TEA 1E is an unregulated 1 Watt DC/DC SIP-7 converter series which is specifically designed to offer a low-cost solution while keeping a high quality standard. This new series focuses on a simple but effective design approach, which minimizes component and labor cost and is complemented with a complete automatization of the manufacturing process. An operating temperature range from -40°C to 85°C without derating and an I/O-isolation of 1’500 VDC enables this series to cover many different applications. The industry standard package of this converter offers a broad application range in any space, cost critical application and is especially suited for high volume projects where simple but reliable products are needed.
Herunterladen
Highly cost efficient design
I/O isolation: 1’500 VDC
Operating temperature range
-40 to +85 °C without derating
5 VDC (±10%) input voltage range
Unregulated outputs
Efficiency up to 78%
Industry standard SIP-7 package
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tea1e_mainpicture.jpeg?itok=tPsEiTw6)
1 Watt DC/DC converter, industrial, ±10% input, unregulated, highly cost efficient, encapsulated, SIP-7
![](/sites/default/files/styles/product_teaser/public/products/pictures/tba1e_mainpicture.jpeg?itok=xBseNIIF)
1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7