TEA 1 1 Watt
TEA 1E 1 Watt
TEA 1HI 1 Watt
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
AC/DC Schaltnetzteile Vergossene Module 2 – 100 Watt

Traco Power offers a large range of fully encapsulated power modules with more than 200 standard models. They are available for PCB mount, chassis mount with screw terminal block or blade connector or with flying leads for installation into standard flush boxes

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
 TMSB 22 Watt90 – 264 VAC (universal input) 120 – 370 VDC8, 14, 24, 8/3.3,8/5, 14/3.3, 14/5 VDCStandby power module to comply with ErP directive, No load input power < 30mW, Constant power characteristics at 2W (no current limitation), EN 60335-1
NeuTMF5 – 30 Watt90 – 264 VAC / 120 – 370 VDC5.0, 12, 15, 24 VDCFully encapsulated medical power supplies in plasic casing for PCB mount
NeuTMG7 – 50 Watt90 – 264 VAC / 120 – 370 VDC3.3, 5.0, 12, 15, 24, 48 VDCFully encapsulated power supplies in plastic casing for PCB mount.
 TMPS 033 Watt84 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24 VDCUltra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
 TMPS 055 Watt85 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 48 VDCUltra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
 TMLM4 ─ 20 Watt90 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24, ±12, ±15 VDCAC/DC power modules for PCB mounting with fully encapsulated plastic case, Low ripple and noise, Single and dual output models
NeuTMPS 1010 Watt85-264 VAC, 120-370 VDC3.3, 5.0, 9.0, 12, 15, 24, 48 VDCUltra compact 10 Watt AC/DC power modules for industrial and household applications
 TIW4-24 Watt93 – 264 VAC (universal input)3.3, 5, 6, 12, 15, 24 VDCFully encapsulated switching power supplies for easy installation into standard flush boxes
NeuTPP 15-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, PCB mount (through-hole)
NeuTPP 15-J15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, chassis-mount, JST connector
 TML15 ─ 40 Watt90 – 264 VAC (universal input) 100 – 375 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDCEncapsulated power supplies for PCB mount; single, dual- and triple- output models
 TML-C15 ─ 40 Watt90 – 264 VAC (universal input) 100 – 375 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDCEncapsulated power supplies for chassis mount with screw terminals; single-, dual- and triple output models
 TMP-C15 ─ 60 Watt83 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48, ±12, ±15 VDCUltra compact, low profile plastic casing, Single-, dual- and triple output models
 TMP - TMPM4 ─ 60 Watt83 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48, ±12, ±15 VDCUltra compact, low profile plastic casing, Single-, dual- and triple output models
 TMM 2424 Watt85 – 264 VAC / 120 – 370 VDC5, 12, 15, 24, ±12, ±15 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
NeuTPP 30-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
NeuTPP 30-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
 TMM 4040 Watt81 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, ±12, ±15 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
 TMM 6060 Watt82 – 264 VAC (universal input) 120 – 370 VDC5.1, 12, 15, 24, 48 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
 TML 100C100 Watt90 – 264 VAC (universal input) 120 – 370 VDC12, 15, 24, 48 VDCCompact encapsulated power modules, chassis mount with screw terminal connection, Active PFC, power factor >0.95 (230VAC), >0.99 (115 VAC), High efficiency up to 93% typ.