AC/DC Schaltnetzteile Erhöhte Isolation / Medizintechnik bis 450 Watt

Traco Power offers a range of medical grade AC/DC power supply modules. They are available for PCB assembly as well for chassis mounting with screw terminals. These protection class II products are approved according to IEC/EN60601-1 3rd edition and UL60601-1 as well as IEC/EN60950-1 and UL60950-1.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTPP 15A-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, PCB mount (through-hole)
 TPP 15A-J15 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
NeuTPP 15-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, PCB mount (through-hole)
NeuTPP 15-J15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, chassis-mount, JST connector
 TMM 2424 Watt85 – 264 VAC / 120 – 370 VDC5, 12, 15, 24, ±12, ±15 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
NeuTPP 30A-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
 TPP 30A-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, JST connector
NeuTPP 30-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
NeuTPP 30-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
 TMM 4040 Watt81 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, ±12, ±15 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
 TPP 4040 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
 TPP 40A40 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TMM 6060 Watt82 – 264 VAC (universal input) 120 – 370 VDC5.1, 12, 15, 24, 48 VDCFully encapsulated low profile PCB- or chassis mount, 2 x MOPP Medical safety, Industrial immunity
 TPP 6565 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
 TPP 65A65 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TPP 100100 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x3" package
NeuTPP 100A-J100 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC100 Watt medical AC/DC power supply, open frame, JST connector
 TPP 150150 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x4" package
NeuTPP 150A-J150 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC150 Watt medical power supply, openframe, JST connector
NeuTPP 450450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5.8" encased medical power supply
NeuTPP 450A450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5" open frame medical power supply