AC/DC Schaltnetzteile Module in Metallgehäuse 15 – 1000 Watt

For general purpose applications we offer a range of cost-effective power supplies in low profile metal case with screw terminal block. There are models available with single-, dual-, or triple-output.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
 TXL15 ─ 1000 Watt85 – 264 VAC (universal input) 120 – 375 VDC3.3, 5, 12, 15, 24, 48, ±12, ±15 VDCAC/DC power supply in compact metal case with screw terminal block
 TXM15 ─ 200 Watt90 – 264 VAC (universal input) 127 – 370 VDC3.3, 5, 12, 15, 24, 48 VDCCompact metal cased power supplies
 TPP 4040 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
NeuTXH 06060 Watt90 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, 48 VDCEncased power supplies with screw terminal block
 TPP 6565 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
 TOP 100100 Watt90-132 / 187-264 VAC autorange5, 12, 15, 24, 48 VDCOpen frame - optional chassis, 2" x 4" format
 TPP 100100 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x3" package
 TEX 120120 Watt85 – 264 VAC (universal input) 85 – 375 VDC12, 24 VDCRugged power supplies for harsh outdoor environments
 TXH120 ─ 480 Watt90 – 264 VAC (universal input) 120 – 370 VDC12, 24, 48 VDCCompact U-bracket and enclosed power supplies
 TPP 150150 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x4" package
NeuTPP 450450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5.8" encased medical power supply
 TXH 600600 Watt90 – 264 VAC (universal input) 120 – 370 VDC12, 24, 48, 54 VDCCompact U-bracket and enclosed power supplies