AC/DC Schaltnetzteile Offene Bauform bis 450 Watt

Traco Power offers a wide range of open frame power supplies with 15 to 450W output power.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTPP 15A-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, PCB mount (through-hole)
 TPP 15A-J15 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
NeuTPP 30A-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
 TPP 30A-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, JST connector
 TPP 40A40 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TPP 65A65 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TOP 100100 Watt90-132 / 187-264 VAC autorange5, 12, 15, 24, 48 VDCOpen frame - optional chassis, 2" x 4" format
 TPI 100A100 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDC2" x 3" open frame power supply with reinforced I/O isolation.
NeuTPP 100A-J100 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC100 Watt medical AC/DC power supply, open frame, JST connector
 TPI 150A150 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDC2" x 4" open frame power supply with reinforced I/O isolation.
NeuTPP 150A-J150 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC150 Watt medical power supply, openframe, JST connector
 TOP 200200 Watt85 – 264 VAC (universal input)12, 15, 24, 48 VDCHighest power density in 5.0” x 3.0” footprint
NeuTPP 450A450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5" open frame medical power supply