AC/DC Schaltnetzteile Aussenbereich Netzteile 120 Watt

The TEX series are industrial power supplies in a rugged die-cast aluminium enclosure. The design is water (incl. sea water), ice, oil and dust proof and complies with IP67 and NEMA 4X standards. They feature a high operating temperature range from –40°C up to 85°C. Safety approval includes ATEX 94/9/EC and IECEx for applications in hazardous locations.