DC/DC Wandler Kundenspezifische Lösungen up to 22 kW

The TSC series is a range high quality DC/DC converter qualified for demanding applications in industrial automation and telecom systems. The modular design allows very high flexibility of input/output configuration and application specific options at very reasonable cost even for low quantities. All models are constructed as rugged plug-in module for 19”-subrack (Euro cassette) with wall mounting as option.