DC/DC Wandler DIP Gehäuseform für PCB-Montage 1 – 60 Watt

Traco Power offers an extensive range of DC/DC Converters for PCB-mont. The power range from 1 to 60 Watt is covered with the compact standard DIP or 2” x 1 packages. All models are available with wide 2:1 or ultra-wide 4:1 input ranges and provide an internal filter to simplify the compliance to. EN 55022, class A.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTDN 1WI1 Watt4.5 -18, 9-36, 18-75 VDC3.3, 5.0, 12, 15, 24, ±5.0, ±12, ±15 VDCCompact and fully regulated 1 Watt DIP DC/DC converter.
NeuTDL 22 Watt5, 12, 24, 48 VDC3.3, 5.0, 12, 15, ±5.0, ±12, ±15 VDCPCB Package, regulated 1500 VAC I/O-isolation
 TDR 22 Watt4.5-9, 9-18, 18-36, 36-755, 12, 15, ±12, ±15 VDCDIP Package, regulated 2:1
 TDR 2WI2 Watt4.5-18, 9-36, 18-755, 12, 15, ±12, ±15 VDCDIP Package, regulated 4:1
 TEL 22 Watt4.5-9/9-18/18-36/36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCUltracompact DIP-16 plastic package 2 Watt DC/DC converter
 THI 22 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±5,±12, ±15 VDCDIP-24 plastic package
 THI 2M2 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±12, ±15 VDCReinforced I/O -isolation system complies with the medical safety requirements for MOOP.
NeuTIM 22 Watt4.5-12, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±12, ±15 VDCDIP 16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP.
NeuTDL 33 Watt5, 12, 24, 48 VDC3.3, 5.0, 12, 15, ±5.0, ±12, ±15 VDCPCB Package, 3 Watt, regulated 1500 VAC I/O-isolation
NeuTDN 3WI3 Watt4.5-18, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCubical package, regulated, 4:1
 TDR 33 Watt4.5-9, 9-18, 18-36, 36-755, 12, 15, ±12, ±15 VDCDIP Package, regulated 2:1
 TDR 3WI3 Watt4.5-18, 9-36, 18-755, 12, 15, ±12, ±15 VDCDIP Package, regulated 4:1
 TEL 33 Watt4.5-9/9-18/10-30/18-36/36-755, 12, 15, ±12, ±15 VDC3 Watt converters in DIL-24 package offering wide 2:1and 3:1 input voltage ranges
 TEM 3N3 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±12, ±15 VDCDIP-24 package, ±10% input, cost optimized design.
 TEN 33 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 2:1 input
 TEN 3N3 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, 2:1 input
 TEN 3WI3 Watt9-36, 18-753.3, 5, 12, 15, ±12, ±15 VDCDIP 24 package, 4:1 input
 TEN 3WIN3 Watt9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, 4:1 input
 THB 33 Watt4.5-9, 9-18, 18-36, 36-755, 12, 24, ±12, ±15 VDCDIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
 THI 33 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±12, ±15 VDCReinforced I/O -isolation system complies with the medical safety requirements for MOOP.
 THL 3WI3 Watt9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP-16 package, 4:1 input, internal EN55022 class A filter
NeuTHM 33 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 3WI3 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THP 33 Watt9-40, 18-80, 36-160 VDC5, 12, ±12, ±15 VDCDIP-24 package, 4:1 input, reinforced Insulation - Industrial (60950) / Medical Safety (60601)
NeuTRI 33.5 Watt4.5-9, 9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±12, ±15 VDC3 Watt DC/DC converter, industrial, 2:1 input, High isolation, encapsulated, DIP-24
NeuTIM 3.53.5 Watt4.5-12, 9-18, 18-36, 36-75 VDC5, 9, 12, 15, 24, ±12, ±15 VDCDIP-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
NeuTDN 5WI5 Watt4.5-13.2, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCubiform package, regulated 4:1 (world's smallest)
 TEL 55 Watt9-18/18-363.3, 5, 12, ±12, ±15 VDC5 Watt converter with wide 2:1 input range in a cost efficient SMD-design
 TVN 5WI5 Watt4.5-12, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDCUltra low ripple & noise, DIP-24 package, 4:1 input
 TEN 55 Watt4.5-7, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 2:1 input
 TEN 5WI5 Watt9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 4:1 input
 TEN 6N6 Watt9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, 2:1 input
 TEN 6WIN6 Watt9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, 4:1 input
 THB 66 Watt9-18, 18-36, 36-755, 12, ±12, ±15 VDCDIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
NeuTHM 66 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 6WI6 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTRI 66 Watt9-18, 18-36, 36-75 VDC5, 12, 15, ±12, ±15 VDC6 Watt DC/DC converter, industrial, 2:1 input, High isolation, encapsulated, DIP-24
NeuTEL 88 Watt9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±12, ±15 VDCDIP-16 matal package, 2:1 input
NeuTEL 8WI8 Watt9-36, 18-753.3, 5, 12, 15, 24, ±12, ±15 VDCDIP-16 matal package, 4:1 input
 TEN 88 Watt9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 2:1 input
 TEN 8WI8 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
NeuTEL 1010 Watt9-18, 18-36, 36-75 VDC3.3, 5.1, 12, 15, 24, ±12, ±15 VDC10 Watt DC/DC converter, industrial, 2:1 input, ultra compact design, PCB mount, DIP-16 metal package
NeuTRI 1010 Watt9-18, 18-36, 36-75 VDC3.3, 5.1, 12, 15, 24, ±12, ±15 VDC10 Watt DC/DC converter, industrial, 2:1 input, High isolation, encapsulated, DIP-24
NeuTEL 10WI10 Watt9-36, 18-75 VDC3.3, 5, 12, 15, 24, ±12, ±15 VDCMost compact 10 Watt converter in DIP-16, 4:1 input
 THB 1010 Watt9-18, 18-36, 36-755.1, 12, ±12, ±15 VDC2" x 1" package, reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
 THD 10N10 Watt9-18, 18-36, 36-753.3, 5.1, 12, 15, ±12, ±15 VDCHigh power density in DIP–24 package
 THD 10WIN10 Watt9-36/18-753.3, 5.1, 12, 15, 24, ±12, ±15 VDCUItra wide 4:1 input voltage range
NeuTHN 10WIR10 Watt9-36, 18-75, 36-160 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package
 THL 1010 Watt9-18, 18-36, 36-753.3, 5.1, 12, 15, ±5, ±12, ±15 VDC1“ x 1“ metal package, 2:1 input, internal EN55022 class A filter
 THL 10WI10 Watt9-36, 18-753.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC1“ x 1“ metal package, 4:1 input, internal EN55022 class A filter
 THM 1010 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 10WI10 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THD 1212 Watt9-18/18-36/36-752.5,3.3, 5.1, 12, ±12, ±15 VDCHigh power density in DIP-24 metal package
 THD 12WI12 Watt9-36/18-753.3, 5.1, 12, 15, ±5, ±12, ±15 VDCHighest power density 12W in DIP 24 package
 TEL 1515 Watt9-18/18-36/36-753.3, 5.1, 12, 15, ±12, ±15 VDC15 Watt DC/DC converter with very high reliability and good cost /performance ratio
 THD 15N15 Watt9-18/18-36/36-753.3, 5.1, 12, 15, ±5, ±12, ±15 VDCHigh power density in DIP-24 metal package
 THD 15WIN15 Watt9-36/18-753.3, 5.1, 12, 15, ±5, ±12, ±15 VDCHigh power density in DIP-24 metal package
NeuTHL 15WI159-36, 18-75 VDC3.3, 5.0, 12, 15, 24, ±12, ±15 VDC15 Watt DC/DC converter with cost efficient design, 4:1 input and internal class A filter
 THM 1515 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 15WI15 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC15 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
 THN 1515 Watt9 - 18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, 48, ±5, ±12, ±15 ±24 VDC1" x 1" metal package, 2: 1 input
NeuTHN 15N15 Watt9-18, 18-36, 36-75 VDC3.3, 5.0, 12, 15, 24, ±5, ±12, ±15, ±24 VDC15 W DC/DC converter in 1" x 1" metal package, 2:1 input, internal 55032 class A filter
 THN 15WI15 Watt9 - 36, 18-75 VDC3.3, 5, 12, 15, 24, 48, +/-5, ±12, ±15 ±24 VDC1" x 1" metal package, 4: 1 input
NeuTHN 15WIR15 Watt9 - 36, 18-75, 36-160 VDC3.3, 5, 12, 15, 24, +/-5, ±12, ±15 ±24 VDCRuggedized 15 Watt DC/DC converter in compact 1” x 1” standard package approved for railway applications and harsh environment.
 TON 1515 Watt18-36, 36-75 VDC3.3, 5, 12, 15 VDCOpen frame, SMD or trough hole
 TON 15WI15 Watt9-36, 18-75 VDC3.3, 5, 12, 15 VDCOpen frame, SMD or trough hole
NeuTRI 1515 Watt9-18, 18-36, 36-75 VC5.1, 12, 15, 24, ±12, ±15 VDC15 Watt DC/DC converter, industrial, 2:1 input, High isolation, encapsulated, 2"x1"
 TEN 2020 Watt9-18, 18-36, 36-753.3, 5, 12, 15, ±12, ±15 VDC2" x 1" package, 2:1 input
 TEN 20WIN20 Watt9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDC2" x 1" package, 4:1 input
 TEN 20WIR20 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, ±12, ±15 VDC2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
 THL 20WI20 Watt9-36, 18-753.3, 5.0, 12, 15, 24, +/-12, +/-15 VDC1" x 1" metal package, 4: 1 input range
 THM 2020 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 20WI20 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC20 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
 THN 2020 Watt9-18, 18-36, 36-753.3, 5.0, 12, 15, ±12, ±15 VDC1" x 1" metal package, 2: 1 input
 THN 20WI20 Watt9-36, 18-75 VDC3.3, 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC1" x 1" metal package, 4:1 input
NeuTRI 2020 Watt9-18, 18-36, 36-75 VDC5.1, 12, 15, 24, ±12, ±15 VDC20 Watt DC/DC converter, industrial, 2:1 input, High isolation, encapsulated, 2"x1"
 THL 2525 Watt9-18, 18-36, 36-753.3, 5, 12, 15, +/-12, +/-15 VDC1“ x 1“ metal package, 2:1 input
 THL 25WI25 Watt9-36, 18-753.3, 5, 12, 15, +/-12, +/-15 VDC1" x 1" metal package, 4: 1 input range
 TEN 25WI25 Watt10-40, 18-753.3, 5, 12, 15, ±12, ±15 VDC2" x 1.6" package, 4:1 input
 TEN 3030 Watt9-18, 18-36, 36-751.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC2" x 1" package, 2:1 input
 TEN 30WI30 Watt10-40, 18-751.8, 2.5, 3.3, 5, 12, 15, ±12, ±15 VDC2" x 1.6" package, 4:1 input
 TEN 30WIN30 Watt9-36, 18-751.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 3.3/±12, 3.3/±15, 5.0/±12, 5.0/±15 VDC2" x 1" package, 4:1 input
 THM 3030 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC2.0” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 30WI30 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC30 Watt in 2.0" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
 THN 3030 Watt9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, +/-12, +/-15 VDC1" x 1" metal package, 2: 1 input
 THN 30WI30 Watt9-36, 18-75 VDC3.3, 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC1" x 1" metal package, 4:1 input
 TEN 4040 Watt9-18, 18-36, 36-753.3, 5, 12, +3/+5, ±12, ±15, 3.3/±12, 3.3/±15, 5.0/±12, 5.0/±15 VDC2" x 2" package, 2:1 input
NeuTEN 40E40 Watt9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
 TEN 40N40 Watt9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±12, ±15 VDC2" x 1" package, 2:1 input
 TEN 40WI40 Watt9-36, 18-753.3, 5, 12, 15, ±12, ±15 VDC2" x 2" package, 4:1 input
NeuTEN 40WIE40 Watt9-36, 18-75 VDC3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"
 TEN 40WIN40 Watt9-36, 18-753.3, 5, 12, 15, 24, ±12, ±15 VDC2" x 1" package, 4:1 input
 TEN 40WIR40 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, 24, (48), ±12, ±15, ±24 VDC2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
 TEN 5050 Watt9-18, 18-36, 36-753.3, 5, 12, 15, 24 VDC2" x 1" package, 2:1 input
 TEN 50WI50 Watt9-36, 18-753.3, 5, 12, 15, 24 VDC2" x 1" package, 4:1 input
 TEN 6060 Watt18-36, 36-753.3, 5, 12, 15, 24 VDC2" x 2" package, 2:1 input
 TEN 60N60 Watt9-18, 18-36, 36-755, 12, 15, 24, 48, ±12, ±15, ±24 VDC2" x 1" package, 2:1 input
 TEN 60WIN60 Watt9-36, 18-755, 12, 15, 24, 48, ±12, ±15, ±24 VDC2" x 1" package, 4:1 input
 TEP 100100 Watt9-18, 18-36, 36-753.3, 5.0, 12, 15, 24, 28, 482:1 input ranges, PCB, (opt. Chassis or Din-Rail) mount