DC/DC Wandler Hochleistungsmodule 60 - 300 Watt

The new TEP and TEQ series are ranges of compact high power DC/DC converter modules with 75 up to 240 Watt. They meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 Standard. The series comprise models with nominal 110 VDC input voltage (43-160 VDC). The rugged construction enables a reliable use in harsh industrial Environment and any transportation. Excellent efficiency and thermal management allow operation at high temperature without forced air cooling.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTFI0-300 Watt43-160 VDC43 - 160 VDC0-300 Watt RIA12 Surge Filter, railway, 168 VDC clamping voltage, encapsulated
 TEP 75WI75 Watt9-36, 18-75, 43-1605.0, 12, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
 TEP 100100 Watt9-18, 18-36, 36-753.3, 5.0, 12, 15, 24, 28, 482:1 input ranges, PCB, (opt. Chassis or Din-Rail) mount
 TEP 100WIR100 Watt8.5-36, 16.5-75, 43-1605.0, 12, 24, 28,EN50155 Railway approval, input ranges 8.5-160VDC, PCB, Chassis or Din-Rail mount
 TEQ 100WIR100 Watt9-36, 18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
 TEP 150WI150 Watt9-36, 18-75, 43-16012, 15, 24, 28, 48Robust design, full protection, easy installation
 TEP 160160 Watt16.5-36, 33-7512, 15, 24, 28, 48, 532:1 input ranges, PCB (opt. Chassis or Din-Rail) mount
 TEP 160WIR160 Watt8.5-36, 16.5-75, 43-16012, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
 TEQ 160WIR160 Watt18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
 TEP 200WIR200 Watt8.5-36, 16.5-75, 43-16012, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, Chassis (opt. PCB and Din-Rail) mount, EN 50155 Railway approval
 TEQ 200WIR200 Watt18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
NeuTEQ 300WIR300 Watt18 - 75, 43 - 160 VDC12, 15, 24, 28, 48 VDCRobust ultra compact design design, chassis mount, easy installation