DC/DC Wandler Niederleistungsmodule freie Montage 6 – 60 Watt

In the low power range up to 60 Watt newly launched encapsulated modules with screw terminal connection. With mounting kit the units can also be mounted on DIN rail

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTMDC 066 Watt9-36, 18-75 VDC5.1, 12, 15, 24, 48 VDCCompact 6 Watt DC/DC chassis mount modules for harsh industrial environments
NeuTMDC 06H6 Watt80-160 VDC5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC6 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encpasulated, chassis mount, 2.09" x 1.34"
NeuTMDC 1010 Watt9-36, 18-75 VDC5.1, 12, 15, 24, 48 VDCCompact 10 Watt DC/DC chassis mount modules for harsh industrial environments
NeuTMDC 10H10 Watt80-160 VDC5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC10 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encpasulated, chassis mount, 2.09" x 1.34"
 TMDC 2020 Watt9-36, 18-755.1, 12, 24, 48 VDCFully encapsulated low profile plastic case for chassis or DIN-Rail mount
NeuTEQ 20WIR20 Watt9-36, 18-75, 43-160 VDC5, 12, 15, 24, ±12, ±15 VDCHigh performance railway dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
NeuTMDC 20H20 Watt80-160 VDC5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC20 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encpasulated, chassis mount, 2.09" x 1.34"
 TMDC 4040 Watt9-36, 18-755.1, 12, 24, 48 VDCFully encapsulated low profile plastic case for chassis or DIN-Rail mount
NeuTEQ 40WIR40 Watt9-36, 18-75, 43-160 VDC5, 12, 15, 24, ±12, ±15, ±24 VDCHigh performance railway dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
NeuTMDC 40H40 Watt80-160 VDC5.1, 12, 15, 24, 48, ±12, ±15, ±24 VDC40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encpasulated, chassis mount, 2.09" x 1.34"
 TMDC 6060 Watt9-36, 18-755.1, 12, 24, 48 VDCFully encapsulated low profile plastic case for chassis or DIN-Rail mount