DC/DC Wandler Nicht-isolierte Spannungsregler 0.5 – 30 A

The range of non-isolated step down POL (point of load) converters provides products with output current up to 30 Ampere. These switching regulators work with a very high efficiency and do not require a construction for heat dissipation. With DOSA standard pattern or TO-220 pinout they establish a real alternative to standard linear regulators.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
 TSR 0.50.5 Ampere4.75 – 32 VDC1.5 - 15 VDCPOL switching regulator, SIP package, pos. input to pos. output
 TSR 0.5SM0.5 Ampere4.75 – 32 VDC1.5 - 15 VDC (adjustable)POL switching regulator, SMD package, pos. input to pos. output
NeuTSR 0.6WI0.6 Ampere9-72 VDC3.3, 5, 6.5, 9, 12, 15, 24 VDC0.6A DC/DC POL converter, industrial, ultra wide 8:1 input, encapsulated, SIP-3
 TSN 11 Ampere-7.0 – -32 VDC-5.0V – -15VPOL switching regulator, SIP package, neg. input to neg. output, LM79xx pin compatible
 TSR 11 Ampere4.6 – 36 VDC1.2 - 15 VDCPOL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
 TSR 1SM1 Ampere3.3 – 36 VDC1.2 - 15 VDCPOL switching regulator, SMD package, pos. input to pos. output
NeuTSR 1WI1 Ampere9-72 VDC3.3, 5, 6.5, 9, 12, 15, 24 VDC1A DC/DC POL converter, industrial, ultra wide 8:1 input, encapsulated, SIP-3
 TSRN 11 Ampere4.6 – 42 VDC1.5-15 / -1.5- -15.5 VDCPOL switching regulator, SIP package, pos. input to neg. output, LM79xx pin compatible
 TSRN 1SM1 Ampere3 – 42 VDC1.2-15.5 / -1.5- -15.5 VDC (adjustable)POL switching regulator, SMD package, pos. input to neg. output
NeuTSR 22 Ampere3.0 - 5.5, 4.6 - 36 VDC1.2 - 15 VDCPOL switching regulator, SIP package, pos. input to pos. output, LM78xx pin compatible
 TSR 33 Ampere2.5 - 5.5, 4.5 - 14, 10 - 30 VDC0.6 - 15, -0.6 - -15 (adjustable)POL switching regulator, SIP open frame, pos. input to pos. output
 TOS6 ─ 30 Ampere2.4 – 14 VDC0.75 – 5.0 / 0.8 – 5.5POL switching regulator, SMD or SIP package, pos. input to pos. Output