DC/DC Wandler Erhöhte Festigkeit / Bahnanwendung 8 – 300 Watt

Traco Power offers DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard. Main upgrades for railway capability: - Increased EMC immunity against surge, burst, radiated and conducted disturbances - Input voltage ranges cover the nominal 24, 36, 72 and 110 VDC with ±40 % tolerance - Shock and vibration / thermal shock in accordance to EN61373 and MIL-STD-810F

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTFI0-300 Watt43-160 VDC43 - 160 VDC0-300 Watt RIA12 Surge Filter, railway, 168 VDC clamping voltage, encapsulated
NeuTMR 3WIR3 Watt9-36, 18-75, 43-160 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
NeuTMR 6WIR6 Watt9-36, 18-75, 43-160 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
 TEN 8WI8 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, ±5, ±12, ±15 VDCDIP 24 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
NeuTHN 10WIR10 Watt9-36, 18-75, 36-160 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package
NeuTHN 15WIR15 Watt9 - 36, 18-75, 36-160 VDC3.3, 5, 12, 15, 24, +/-5, ±12, ±15 ±24 VDCRuggedized 15 Watt DC/DC converter in compact 1” x 1” standard package approved for railway applications and harsh environment.
 TEN 20WIR20 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, ±12, ±15 VDC2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
NeuTEQ 20WIR20 Watt9-36, 18-75, 43-160 VDC5, 12, 15, 24, ±12, ±15 VDCHigh performance railway dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
 TEN 40WIR40 Watt9-36, 18-75, 43-1603.3, 5, 12, 15, 24, (48), ±12, ±15, ±24 VDC2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
NeuTEQ 40WIR40 Watt9-36, 18-75, 43-160 VDC5, 12, 15, 24, ±12, ±15, ±24 VDCHigh performance railway dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
 TEP 75WI75 Watt9-36, 18-75, 43-1605.0, 12, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
 TEP 100WIR100 Watt8.5-36, 16.5-75, 43-1605.0, 12, 24, 28,EN50155 Railway approval, input ranges 8.5-160VDC, PCB, Chassis or Din-Rail mount
 TEQ 100WIR100 Watt9-36, 18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
 TEP 150WI150 Watt9-36, 18-75, 43-16012, 15, 24, 28, 48Robust design, full protection, easy installation
 TEP 160WIR160 Watt8.5-36, 16.5-75, 43-16012, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
 TEQ 160WIR160 Watt18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
 TEP 200WIR200 Watt8.5-36, 16.5-75, 43-16012, 15, 24, 28, 484:1 input ranges cover 8.5-160VDC, Chassis (opt. PCB and Din-Rail) mount, EN 50155 Railway approval
 TEQ 200WIR200 Watt18-75, 43-16012, 24, 28, 48 VDCHigh power block with excellent thermal convection, chassis mount.
NeuTEQ 300WIR300 Watt18 - 75, 43 - 160 VDC12, 15, 24, 28, 48 VDCRobust ultra compact design design, chassis mount, easy installation