DC/DC Wandler SIP Gehäuse 1 – 9 Watt

The range SIP package series provides a complete range of compact isolated DC/DC converters from 1 to 9 Watt. The available with non-regulated, semi-regulated and fully regulated outputs.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTBA 11 Watt±10%: 3.3, 5, 12, 24 VDC3.3, 5, 9, 12, 15 VDCElementary 1 Watt DC/DC SIP-4 converter in a minimal-cost design
NeuTBA 1E1 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±5, ±12, ±15 VDCElementary 1 Watt DC/DC SIP-7 converter in a minimal-cost design
NeuTBA 1HI1 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15, ±5, ±12, ±15 VDCElementary 1 Watt DC/DC SIP-7 converter with high isolation in a minimal-cost design
 TMA1 Watt±10%: 5, 12, 15, 24 VDC5, 12, 15, ±5, ±12, ±15 VDCSIP-6 package, unregulated
NeuTMAP1 Watt5, 12, 24 VDC5.0, 9.0, 12, 15, ±5.0, ±12, ±15 VDC1 Watt DC/DC converter with short circuit and overload protection, SIP-7 package
 TME1 Watt±10%: 3.3, 5, 12, 24 VDC3.3, 5, 9, 12, 15 VDCSIP-4 package, unregulated
 TMR 11 Watt4.5-9/9-18/18-36/36/755, 12, 15, 24, ±12, ±15 VDCCost optimised and compact 1 Watt, fully regulated in SIP-6 package
 TMV1 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15, ±5, ±12, ±15 VDCSIP-7 package, 3000 VDC I/O-isolation (functional) unregulated
 TMV-EN1 Watt±10%: 5, 12 VDC5, 12, 15, ±5, ±12, ±15 VDCSIP-7 package, 3000 VAC I/O-isolation (reinforced), unregulated
 TMV-HI1 Watt±10%: 5, 12, 15, 24 VDC3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDCSIP-7 package, 5200 VDC I/O-isolation, unregulated
 TRA 11 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15, ±5, ±12, ±15 VDCSIP package, semi-regulated output (load)
NeuTRN 11 Watt4.5-13.2, 9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCompact 1 Watt DC/DC Converter SIP package, regulated, 2:1
 TRV 11 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15 VDCSIP package, semi-regulated output (load)
NeuTBA 22 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±5, ±12, ±15 VDCElementary 2 Watt DC/DC SIP-7 converter in a minimal-cost design
NeuTEC 22 Watt4.5-13.2, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
NeuTEC 2WI2 Watt4.5-18, 9-36, 18-75 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
 TMH2 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±5, ±12, ±15 VDCSIP-7 package, unregulated
 TMR 22 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
 TMR 2E2 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12 VDCSIP-8 package, regulated, 2:1 input
 TMR 2WI2 Watt9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-9 package, regulated, 4:1 input
 TMR 2WIN2 Watt4.5-18, 9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
 TMV 2HI2 Watt±10%: 5, 12, 15, 24 VDC3.3, 5, 9, 12, 15, ±5, ±9, ±12, ±15, +15/-9 VDCSIP-7 package, 5200 VDC I/O-isolation, unregulated
NeuTEC 33 Watt4.5-13.2, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
NeuTEC 3WI3 Watt4.5-18, 9-36, 18-75 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
 TMR 33 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
 TMR 3E3 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
 TMR 3HI3 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
 TMR 3WI3 Watt4.5-18, 9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
 TMR 3WIE3 Watt4.5-18, 9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
NeuTMR 3WIR3 Watt9-36, 18-75, 43-160 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
 TRA 33 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15 VDCSIP package, semi-regulated output (load)
NeuTRN 33 Watt4.5-13.2, 9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCompact 3 Watt DC/DC Converter SIP package, regulated, 2:1
NeuTVN 33 Watt4.5-13.2, 9-18, 18-36, 36-753.3, 5, 9, 12, 15, 24, ±5, ±12, ±15, VDCUltra low ripple & noise, SIP-8 package, 2:1 input
 TMR 66 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 2:1 input
 TMR 6WI6 Watt9-18, 18-753.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, regulated, 4:1 input
NeuTMR 6WIR6 Watt9-36, 18-75, 43-160 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
 TOS6 ─ 30 Ampere2.4 – 14 VDC0.75 – 5.0 / 0.8 – 5.5POL switching regulator, SMD or SIP package, pos. input to pos. Output
NeuTMR 99 Watt9-18, 18-36, 36-753.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 metal package, regulated, 2:1 input
NeuTMR 9WI9 Watt9-36, 18-753.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCSIP-8 metal package, regulated, 4:1 input