TEA 1 1 Watt
TEA 1E 1 Watt
TEA 1HI 1 Watt
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
DC/DC Wandler SMD Gehäuse 1 – 15 Watt

The range of isolated DC/DC converters in SMD package offers products from 1 to 15W with unregulated or regulated output voltages. All models provide high pin accuracy and are qualified for automated pick-and-place machines. They can withstand the high temperatures in lead-free reflow solder processes and comply with IPC J-STD-020D standard. All products can also be supplied in tape and reel package.

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTDN 1WISM1 Watt4.5 -18, 9-36, 18-75 VDC3.3, 5.0, 12, 15, 24, ±5.0, ±12, ±15 VDCCompact and fully regulated 1 Watt SMD DC/DC converter.
 TES 11 Watt±10%: 5, 12, 24 VDC3.3, 5, 9, 12, 15, ±5, ±12, ±15SMD Package, unregulated
 TES 1V1 Watt±10%: 5, 12, 24 VDC3.3, 5.0, 12, 15, ±5.0, ±12, ±15 VDCSMD Package, non-regulated, 3000 VDC I/O Isolation
 TMR 1SM1 Watt4.5-9/9-18/18-36/36/755, 12, 15, ±12, ±15 VDCCost optimised and compact 1 Watt converter in SMD package
NeuTRN 1SM1 Watt4.5-13.2, 9-18, 18-36, 36-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCompact 1 Watt DC/DC Converter SMD package, regulated, 2:1
 TSM1 Watt±10%: 5, 12, 24 VDC5, 9, 12, 15, ±5, ±12, ±15 VDC1 Watt DC/DC converter in a SOIC-14/18 package
 TES 2H2 Watt±10%: 5, 12, 24 VDC3.3, 5, 12, ±5, ±12, ±15 VDCSMD Package, unregulated
 TDR 2SM2 Watt4.5-9, 9-18, 18-36, 36-755, 12, 15, ±12, ±15 VDCSMD Package, regulated 2:1
 TDR 2WISM2 Watt4.5-18, 9-36, 18-755, 12, 15, ±12, ±15 VDCSMD Package, regulated 4:1
 TES 2M2 Watt±10%: 5, 12, 24 VDC5, 12, 15, ±12, ±15 VDCSMD Package, non-regulated, 4000 VAC I/O-isolation, Medical 2 x MOOP
 TES 2N2 Watt4.5-9, 9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSMD Package, regulated, 2:1 input
NeuTIM 2SM2 Watt4.5-12, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±12, ±15 VDCSMD-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
NeuTMR 2WISM2 Watt4.5-12, 9-36, 18-755, 12, 15, 24, ±12, ±15 VDCSMD package, regulated, 4:1 input
NeuTRS 22 Watt4.5-13.2, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDCMost compact 2 Watt SMD DC/DC converter
 TDR 3SM3 Watt4.5-9, 9-18, 18-36, 36-755, 12, 15, ±12, ±15 VDCSMD Package, regulated 2:1
 TDR 3WISM3 Watt4.5-18, 9-36, 18-755, 12, 15, ±12, ±15 VDCSMD Package, regulated 4:1
 TES 33 Watt9-18, 18-36, 36-753.3, 5, 12, ±12, ±15 VDCSMD Package, regulated, 2:1 input
 TES 3WI3 Watt9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSMD Package, regulated, 4:1 input
 THL 3WISM3 Watt9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCSMD package, 4:1 input, internal EN55022 class A filter
NeuTMR 3WISM3 Watt4.5-12, 9-36, 18-755, 12, 15, 24, ±12, ±15 VDCSMD package, regulated, 4:1 input
NeuTRN 3SM3 Watt4.5-13.2, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCompact 3 Watt DC/DC Converter SMD package, regulated, 2:1
NeuTDN 3WISM3 Watt4.5-18, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCubical package, regulated, 4:1
NeuTIM 3.5SM3.5 Watt4.5-12, 9-18, 18-36, 36-75 VDC5, 9, 12, 15, 24, ±12, ±15 VDCSMD-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
 TES 55 Watt9-18, 18-36, 36-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSMD Package, regulated, 2:1 input
 TES 5WI5 Watt9-36, 18-753.3, 5, 12, 15, ±5, ±12, ±15 VDCSMD Package, regulated, 4:1 input
NeuTDN 5WISM5 Watt4.5-13.2, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCCubiform package, regulated 4:1 (world's smallest)
 THL 6WISM6 Watt9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCSMD package, 4:1 input, internal EN55022 class A filter
 TOS6 ─ 30 Ampere2.4 – 14 VDC0.75 – 5.0 / 0.8 – 5.5POL switching regulator, SMD or SIP package, pos. input to pos. Output
 TON 1515 Watt18-36, 36-75 VDC3.3, 5, 12, 15 VDCOpen frame, SMD or trough hole
 TON 15WI15 Watt9-36, 18-75 VDC3.3, 5, 12, 15 VDCOpen frame, SMD or trough hole