TEA 1 1 Watt
TEA 1E 1 Watt
TEA 1HI 1 Watt
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
Medizintechnik AC / DC

• Produktzertifizierung nach IEC/EN/ES 60601-1 3rd Edition für 2 x MOPP

• Risikomanagement Prozess nach ISO 14971 inkl. Riskmanagement File

• EMV gemäss IEC 60601-1-2 ed.4

• Abnahmekriterien für elektronische Baugruppen nach IPC-A-610 Level 3

• Design und Herstellung nach ISO 13485 Management System

• 5-Jahre Produktgewährleistung

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTMF5 – 30 Watt90 – 264 VAC / 120 – 370 VDC5.0, 12, 15, 24 VDCFully encapsulated medical power supplies in plasic casing for PCB mount
NeuTPP 15A-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, PCB mount (through-hole)
 TPP 15A-J15 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
NeuTPP 15-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, PCB mount (through-hole)
NeuTPP 15-J15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, chassis-mount, JST connector
NeuTPP 30A-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
 TPP 30A-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, JST connector
NeuTPP 30-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
NeuTPP 30-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
 TPP 4040 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
 TPP 40A40 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TPP 6565 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 15, 24, +12/+5, +15/+5, +24/+5, +12/+5/-12, +15/+5/-15, +24/+5/+12 VDCEncased power supply, I/O insulation for medical application
 TPP 65A65 Watt85 – 264 VAC (universal input) 120 – 370 VDC5, 12, 24, 48 VDCOpen frame power supply, I/O insulation for medical application
 TPP 100100 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x3" package
NeuTPP 100A-J100 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC100 Watt medical AC/DC power supply, open frame, JST connector
 TPP 150150 Watt85 – 264 VAC / 120 – 370 VDC12, 15, 24, 36, 48 VDCReinforced double I/O isolation system, 2"x4" package
NeuTPP 150A-J150 Watt85 - 264 VAC12, 15, 24, 28, 36, 48 VDC150 Watt medical power supply, openframe, JST connector
NeuTPP 450450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5.8" encased medical power supply
NeuTPP 450A450 Watt85 - 264 VAC12, 15, 24, 36, 48 VDCHigh power density 3" x 5" open frame medical power supply