Medizintechnik DC/DC

• Produktzertifizierung nach IEC/EN/ES 60601-1 3rd Edition für 2 x MOPP

• Risikomanagement Prozess nach ISO 14971 inkl. Riskmanagement File

• EMV gemäss IEC 60601-1-2 ed.4

• Abnahmekriterien für elektronische Baugruppen nach IPC-A-610 Level 3

• Design und Herstellung nach ISO 13485 Management System

• 5-Jahre Produktgewährleistung

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
NeuTIM 22 Watt4.5-12, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±12, ±15 VDCDIP 16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP.
NeuTIM 2SM2 Watt4.5-12, 9-18, 18-36, 36-75 VDC3.3, 5, 9, 12, 15, 24, ±12, ±15 VDCSMD-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
NeuTHM 33 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 3WI3 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTIM 3.53.5 Watt4.5-12, 9-18, 18-36, 36-75 VDC5, 9, 12, 15, 24, ±12, ±15 VDCDIP-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
NeuTIM 3.5SM3.5 Watt4.5-12, 9-18, 18-36, 36-75 VDC5, 9, 12, 15, 24, ±12, ±15 VDCSMD-16 package, reinforced I/O -isolation system complies with the medical safety requirements for 2 x MOPP
NeuTHM 66 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 6WI6 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 1010 Watt4.5-9, 9-18, 18-36, 36-75 VDC3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 10WI10 Watt4.5-9, 9-36, 18-753.3, 5, 12, 15, 24, ±5, ±12, ±15 VDCDIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
 THM 1515 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 15WI15 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC15 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
 THM 2020 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC1.6” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 20WI20 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC20 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
 THM 3030 Watt9-18, 18-36, 36-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC2.0” x 1.0” plastic package , reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
NeuTHM 30WI30 Watt9-36, 18-75 VDC5, 12, 15, 24, ±5, ±12, ±15 VDC30 Watt in 2.0" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range