Büro- und Wohnbereich Haushaltsbereich

Produkt SerienAusgangsleistungEingangAusgangKurzbeschreibung
 TMSB 22 Watt90 – 264 VAC (universal input) 120 – 370 VDC8, 14, 24, 8/3.3,8/5, 14/3.3, 14/5 VDCStandby power module to comply with ErP directive, No load input power < 30mW, Constant power characteristics at 2W (no current limitation), EN 60335-1
 TMPS 033 Watt84 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24 VDCUltra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
NeuTBLC6 – 90 Watt85 – 264 VAC (universal input)5, 12, 24 VDCIndustrial Power Supplies with low profile cases.
 TMPS 055 Watt85 – 264 VAC (universal input) 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 48 VDCUltra compact size, 1"x1", fully encapsulated module for PCB mount, protection class II prepared, ErP-ready, EN 60335-1
NeuTMPS 1010 Watt85-264 VAC, 120-370 VDC3.3, 5.0, 9.0, 12, 15, 24, 48 VDCUltra compact 10 Watt AC/DC power modules for industrial and household applications
 TIW4-24 Watt93 – 264 VAC (universal input)3.3, 5, 6, 12, 15, 24 VDCFully encapsulated switching power supplies for easy installation into standard flush boxes
NeuTPP 15A-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, PCB mount (through-hole)
 TPP 15A-J15 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector
NeuTPP 15-D15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, PCB mount (through-hole)
NeuTPP 15-J15 Watt85 - 264 VAC / 120 - 370 VDC3.3, 5.0, 9.0, 12, 15, 24, 36, 48 VDC15 Watt AC/DC power supply, medical, encapsulated, chassis-mount, JST connector
NeuTPP 30A-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
 TPP 30A-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, JST connector
NeuTPP 30-D30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, PCB-mount (through hole)
NeuTPP 30-J30 Watt85 – 264 VAC / 120 – 370 VDC3.3, 5, 9, 12, 15, 24, 36, 48 VDC30 Watt AC/DC power supply, medical, openframe, chassis-mount with JST connector