reinforced-isulation

DC/DC Converters Reinforced & Medical 1 – 60 Watt

TRACO POWER products classified for medical application are approved according IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP including risk management report. Design and production is in accordance to ISO 13485 quality management system and IPC-A-610 Level 3 workmanship. Our commitment to quality is supported by a 5-year product warranty.

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
1 W
4.5-5.5, 9.6-14.4, 12-18, 19.2-28.8 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, medical/industrial, ±10% input, semi-regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Open details
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Open details
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Open details
NEW!
2 W
4.5-7, 9.6-14.4, 12-18, 19.2-28.8 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Open details
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Open details
3 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Open details
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Open details
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Open details
6 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Open details
6 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Open details
NEW!
6 W
9-18, 18-36, 36-75 VDC
5, 12, 15, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, cost efficient, encapsulated, DIP-24

Open details
10 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Open details
10 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Open details
15 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Open details
15 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Open details
20 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Open details
20 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Open details
30 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Open details
30 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Open details
60 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

60 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, 2.3" x 1.45"

Open details