TIB-EX

Product

Active
Product is recommended for new designs, however, availability may fluctuate during introduction.
Similar SeriesCompatible accessories
Keep me updated
Keep me updated on the series "TIB-EX"

The TIB-EX family of next generation of 80 / 120 / 240 / 480 Watt din rail power supplies feature high efficiency operation of 90~94% enabling a slim design with alternative side-mounting for flat panels (DC OK Indicator on both front and side panel). These convection cooled power supplies have a -40°C to +60°C full load operating temperature range. 150% peak power for up to 4 seconds which is ideal for stepper motors, solenoids or actuators. The TIB series has an important Back Power Immunity feature that helps protect against shut-down or malfunction with loads such as inductors and decelerating motors that can feed voltage back to the power supply. Outputs are radio-interference-suppressed to impede radiation at long output lines which reduces the common mode current to within limits of telecommunication ports. The series operate with a high power factor of up to 99% which also minimizes inrush current.
These products are safety qualified to UL Hazloc Class 1 / Div 2, and ATEX (EN60079-0, EN60079-7. EN600079-15) for operation in hazardous locations. Additional qualifications include EN/UL 60950-1, UL508 and CB Report with EMC compliance to EN61000-6-2 and EN61000-6-3.

Features

UL Hazloc Class I, division 2 approval and ATEX certification for EX-models

Efficiency 90-94% typical, model dependent

150% peak power for 4 seconds

Rugged metal case with optional side-mounting

Back power immunity / short-circuit / overload protection

SEMI F47 compliant for voltage sag immunity

Operating Temp -40°C to +70°C (full load up to 60°C)

High Reliability: MTBF 1 mill hrs per IEC 61709

5-year product warranty

Conformity
CE Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.

CE-Declarations

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

General Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
TIB 080-112EX
80 W
85-264 VAC
12 VDC
(11.8-15 VDC)

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 080-112EX
NEW!
TIB 080-124EX
80 W
85-264 VAC
24 VDC
(23.5-28 VDC)

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 080-124EX
NEW!
TIB 080-148EX
80 W
85-264 VAC
48 VDC
(47-56 VDC)

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 080-148EX
NEW!
TIB 120-112EX
120 W
85-264 VAC
12 VDC
(11.8-15 VDC)

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 120-112EX
NEW!
TIB 120-124EX
120 W
85-264 VAC
24 VDC
(23.5-28 VDC)

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 120-124EX
NEW!
TIB 120-148EX
120 W
85-264 VAC
48 VDC
(47-56 VDC)

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 120-148EX
NEW!
TIB 240-124EX
240 W
85-264 VAC
24 VDC
(23.5-28 VDC)

240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 240-124EX
NEW!
TIB 240-148EX
240 W
85-264 VAC
48 VDC
(47-56 VDC)

240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 240-148EX
NEW!
TIB 480-124EX
480 W
85-264 VAC
24 VDC
(23.5-28 VDC)

480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 480-124EX
NEW!
TIB 480-148EX
480 W
85-264 VAC
48 VDC
(47-56 VDC)

480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

Active
TIB 480-148EX
Similar series
TSP

72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSPC

50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail

Compatible accessories