TXH 060

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Series
Keep me updated
Keep me updated on the series "TXH 060"

The TXH 060 series is a family of power supplies in metal enclosure, designed for a wide range of cost critical applications. The high efficiency of up to 88% is achieved through an innovative design for free air convection cooling. This design also qualifies the power supply to meet the ErP directive ( < 0.3 W no load power consumption). The units are equiped with screw terminal blocks and are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Features

Enclosed power supplies with screw terminal block

Universal input range 90 to 264 VAC

Ready to meet ErP directive, < 0.3 W no load power consumption

Adjustable output voltage

4242 VDC I/O-isolation

High efficiency up to 88%

Operating temperature range: –30°C to +70°C max.

Short circuit and over voltage protection

3-year product warranty

Conformity
CE Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.

CE-Declarations

REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

General Reach Declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TXH 060-105
50 W
90-264 VAC / 120-370 VDC
5 VDC
(4.8-5.3 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-105
TXH 060-112
60 W
90-264 VAC / 120-370 VDC
12 VDC
(11.4-12.6 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-112
TXH 060-115
60 W
90-264 VAC / 120-370 VDC
15 VDC
(14.3-15.8 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-115
TXH 060-124
60 W
90-264 VAC / 120-370 VDC
24 VDC
(22.8-25.2 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-124
TXH 060-148
60 W
90-264 VAC / 120-370 VDC
48 VDC
(45.6-50.4 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-148
Similar series
TPI 100A

100 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 3" x 2"