TPP 300 & TPI 300 Series

Medical & Industrial 300W AC/DC Power Supplies

Ultra-compact open frame, L-bracket & enclosed packages

 

                                                            • Industry leading power density
                                                            • Global Medical & ITE safety approvals
                                                            • –40°C to +85°C operating temperature
                                                            • 360W peak power for 5 seconds

 

Description

The TPP 300 Series standard configurations are either open frame or fully enclosed with fan, all models are 2xMOPP compliant and BF (body floating) rated for applied parts applications, insuring both patient and operator protection. All models carry IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 safety approvals.  Using high quality components and high efficiency topologies enable a wide operating temperature range and high reliability exceeding 1.05 million hours MTBF (MIL-HDBK-217F, ground benign) and supported with a 5 year product warranty.

The TPI 300 Series standard configurations are either open frame mounted on a baseplate or fully enclosed with fan, they are approved to the latest IEC/EN/UL 62368-1 ITE safety approvals, as well as EN 61000-3-2 compliance, EN 55032 Class B for conducted emissions and high efficiencies up to 94%. With shock & vibration ratings to IEC 60068, thermal shock to MIL-STD-810F, an ultra-wide operating temperature range from -40°C to +85°C, and acceptance criteria for electronic assemblies according to IPC-A-610 Level 3. The TPI 300 series were designed for wide range of global applications in the industrial and ITE markets.

   General Features

   • 2.00 x 4.00 x 1.26" open frame
   • 2.44 x 4.60 x 1.56" baseplate packages
   • 2.44 x 4.60 x 2.32" enclosed packages
   • 300W continuous with system forced air or enclosed/fan models 
   • Operating temperature range -40°C to +85°C
   • Convection cooled: 150W @ 115VAC / 180W @ 230VAC
   • Compliant to EN55032 class B conducted

     Medical Features - TPP 300 Series

     • Safety approved to IEC/EN/ES 60601-1 & IEC/EN/UL 62368-1
     • I/O isolation 3,000 VAC
     • 250 VAC working voltage with reinforced insulation
     • Low leakage current <100 μA rated for BF applications
     • Risk management acc. to ISO 14971 including file
     • 5 year warranty

 

      Industrial Features - TPI 300 Series

      • Safety approved to IEC/EN/UL 62368-1
      • Operating temperature range -40°C to +85°C
      • 360W peak power operation for 5s
      • Shock & vibration to IEC 60068
      • Thermal shock to MIL-STD-810F

      • 3 year warranty

 

Industrial Button
TPI 300L-M TPI 300-M
tpi300l-m-webshop.jpg
tpi300m-webshop.jpg
300 WATTS
PDF Icon

  300 WATTS
PDF Icon

 
2.44 x 4.60 x 1.75" 2.44 x 4.60 x 2.32"
tpi_300l-m.png

tpi_300-m.png

MandI Button
TPP 300A-M TPP 300-M
tpp300a-m-webshop.jpg
tpp300m-webshop.jpg
300 WATTS
PDF Icon

  300 WATTS
PDF Icon

 

2.00 x 4.00 x 1.26"

2.44 x 4.60 x 2.32"

tpp_300a-m.png

tpp_300-m.png