12.07.2018

Model extension in the TPP15/30 Series

Giving you more options for powering your medical devices

TPP 15 / TPP 30 Series – New Models
  • Extended operating temperature range –25°C to +85°C
  • Certified to IEC/EN/ES 60601-1 3rd edition for 2xMOPP and IEC/EN/UL 62368-1
  • EMC compliance to IEC/EN/ES 60601-2 4th edition
  • Ready to meet ErP directive, no load power consumption (0.05 W typ.)
  • Highest efficiency up to 91% (typ.)
  • Leakage current (< 75 µA) rated for BF applications
  • Protection class I and II
  • Operating up to 5000m altitude
  • 5 year product warranty

Models and Datasheet:

TPP15A-J Series     TPP30A-J Series

TPP15A-D Series    TPP30A-D Series

TPP15-J Series       TPP30-J Seriess

TPP15-D Series      TPP30-D Series