Compact 200 Watt metal cased power supplies
- Compact 200 Watt metal cased power supplies
- Fully convection cooled power supplies
- Cost efficient design
- High operating temperature up to 65°C
- Universal AC input 90 - 264 VAC
- Active power factor correction >0.95
- Withstand 300 VAC surge input for 5 sec.
- Certified according to IEC/UL 60950-1 and compliant to EN 55032 class B
- Adjustable output voltage
- Over current limitation and short circuit protection
- 3-year product warranty
The TXM 200 series is a family of 200 Watt encased AC/DC power supplies designed for cost critical applications. It extends the existing TXM series which ranged from 15 to 150 Watt with an additional 200 Watt series. With a compact metal case and screw terminal block connections, they are easy to install in any equipment. There are three models of single output voltages from 12 VDC to 48 VDC. They also feature an universal input and comply with EN 55032 class B and the latest IEC/UL 60950-1 edition to cover a wide range of applications
Models and Datasheet:
TXM 200 series