TIS 300-172

Product

End of Life
Product is mature but remains in production for sustaining programs.
Compatible accessories
Keep me updated
Keep me updated on the series "TIS"

The switching power supplies of the TIS series have been particularly designed for applications in industrial process control systems and with machine tools. Excellent specifications and high immunity against electrical disturbances guarantee reliable power for sensitive loads in rugged industrial environments. With the help of optional function modules specific requirements for system applications can be easily realized with a standard model. With the UDS module the power supplies can be extended to a perfect DC-UPS with automatic battery- backup. This function is very often required in applications where a time delayed shutdown of a system is necessary. To monitor and control the power supply a signal module can be installed. For parallel operation with active power sharing a redundancy option is available. This flexibility makes the TIS series power supplies a cost effective solution for many industrial applications.

Specifications
Output Voltage
72 VDC
Output Adjustment 1
60-76 VDC
Output Current
4200 mA
Power Rating
300 W
Number of Outputs
single
Input Voltage
93-132 and 187-264 VAC
Housing Type
Metal Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
207 mm
Width
83 mm
Depth
114.6 mm
Efficiency
85 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
1400 g
Ripple and Noise
50 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
TIS 50-112
50 W
93-264 VAC
12 VDC
(12-14 VDC)

50 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 50-112
TIS 50-124
50 W
93-264 VAC
24 VDC
(24-28 VDC)

50 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 50-124
TIS 75-112
75 W
93-132 and 187-264 VAC
12 VDC
(12-14 VDC)

75 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 75-112
TIS 75-124
75 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

75 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 75-124
TIS 75-148
75 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

75 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 75-148
TIS 150-124
150 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-124
TIS 150-148
150 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-148
TIS 300-124
300 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-124
TIS 300-148
300 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-148
TIS 500-124-115
500 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

500 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 500-124-115
TIS 500-124-230
500 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

500 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 500-124-230
TIS 600-124
600 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-124
TIS 600-148
600 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-148
TIS 600-172
600 W
93-132 and 187-264 VAC
72 VDC
(60-76 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-172
TIS 150-124 SIG
144 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-124 SIG
TIS 150-148 SIG
144 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-148 SIG
TIS 300-124 SIG
288 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-124 SIG
TIS 300-148 SIG
288 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-148 SIG
TIS 600-124 SIG
576 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-124 SIG
TIS 600-148 SIG
576 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-148 SIG
TIS 300-124 UDS
288 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-124 UDS
TIS 600-124 UDS
576 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-124 UDS
TIS 150-124 RED
144 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-124 RED
TIS 150-148 RED
144 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

150 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 150-148 RED
TIS 300-124 RED
288 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-124 RED
TIS 300-148 RED
288 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

300 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 300-148 RED
TIS 600-124 RED
576 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-124 RED
TIS 600-148 RED
576 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

600 Watt AC/DC power supplies, industrial, 85-264 VAC input, low profile, functions modules, metal case, DIN-Rail

End of Life
TIS 600-148 RED
Compatible accessories