Select region
Traco International
Traco North America
EN
DE
Home
Products
Browse by category
Browse by market
Product Selector
Solutions
Traco Power Solutions Ltd
Research & Design
Verification and Test
Safety and Compliance
Manufacturing
Customised Solutions
Contact
Support
Online Catalogue
FAQ
Safety and Regulations
News
About
Jobs
Search
Browse by category
DC/DC Converters
Non-Isolated Step-down Regulators
SMD-Package
SIP-Package
High Performance DIP / PCB Modules
Low Power Off Board Modules
High Power Modules
DIN-Rail DC/DC
Reinforced Insulation
Ruggedized / Transportation & Railway
Customized Solutions
AC/DC Power Supplies
Open Frame Design
Encapsulated Modules
Metal Enclosure
Outdoor Power Supply
DIN-Rail AC/DC
Medical Reinforced
Harsh Industry and Ex
Building Automation
DIN-Rail
DC/DC Converters
Harsh Industry and Ex environment
Building Automation
General Purpose
Low Profile Casing
System Solutions / Function Modules
Browse by market
Medical / Healthcare
DC/DC
AC/DC
Railway
DC/DC DIP / PCB Modules
DC/DC High Power Modules
Residential / Commercial
Building Automation
Household Appliance
Product Selector
i
-
Product Selector
1. Select Power
2. Select product type
AC/DC
42
results
DC/DC Isolated
179
results
Search by keyword
Products direct access
Typ
Power
ESP
18 ─ 150 Watt
PHV
5 Watt
TBL
15 ─ 150 Watt
TBL-BC
60 Watt
TBLC
6 – 90 Watt
TCL
24 ─ 240 Watt
TCL-DC
24 ─ 60 Watt
TDL 2
2 Watt
TDL 3
3 Watt
TDN 1WI
1 Watt
TDN 1WISM
1 Watt
TDN 3WI
3 Watt
TDN 3WISM
3 Watt
TDN 5WI
5 Watt
TDN 5WISM
5 Watt
TDR 2
2 Watt
TDR 2SM
2 Watt
TDR 2WI
2 Watt
TDR 2WISM
2 Watt
TDR 3
3 Watt
TDR 3SM
3 Watt
TDR 3WI
3 Watt
TDR 3WISM
3 Watt
TEL 2
2 Watt
TEL 3
3 Watt
TEL 5
5 Watt
TEL 8
8 Watt
TEL 8WI
8 Watt
TEL 15
15 Watt
TEL 30
30 Watt
TEM 2
2 Watt
TEM 3
3 Watt
TEM 3N
3 Watt
TEN 3
3 Watt
TEN 3N
3 Watt
TEN 3WI
3 Watt
TEN 3WIN
3 Watt
TEN 4
4 Watt
TEN 5
6 Watt
TEN 5WI
6 Watt
TEN 6N
6 Watt
TEN 6WIN
6 Watt
TEN 8
8 Watt
TEN 8WI
8 Watt
TEN 10
10 Watt
TEN 12WI
12 Watt
TEN 15
15 Watt
TEN 15WI
15 Watt
TEN 20
20 Watt
TEN 20WI
20 Watt
TEN 20WIN
20 Watt
TEN 20WIR
20 Watt
TEN 25
30 Watt
TEN 25WI
30 Watt
TEN 30
30 Watt
TEN 30WI
30 Watt
TEN 30WIN
30 Watt
TEN 40
40 Watt
TEN 40N
40 Watt
TEN 40WI
40 Watt
TEN 40WIN
40 Watt
TEN 40WIR
40 Watt
TEN 50
50 Watt
TEN 50WI
50 Watt
TEN 60
60 Watt
TEN 60N
60 Watt
TEN 60WIN
60 Watt
TEP 75WI
75 Watt
TEP 100
100 Watt
TEP 100WIR
100 Watt
TEP 150WI
150 Watt
TEP 160
150 ─ 196 Watt
TEP 160WIR
142 ─ 182 Watt
TEP 200WIR
180 ─ 240 Watt
TEQ 20WIR
20 Watt
TEQ 40WIR
40 Watt
TEQ 100WIR
100 Watt
TEQ 160WIR
160 Watt
TEQ 200WIR
200 Watt
TEQ 300WIR
300 Watt
TES 1
1 Watt
TES 1V
1 Watt
TES 2H
2 Watt
TES 2M
2 Watt
TES 2N
2 Watt
TES 3
3 Watt
TES 3WI
3 Watt
TES 5
5 Watt
TES 5WI
5 Watt
TEX 120
96 ─ 120 Watt
TFP
THB 3
3 Watt
THB 6
6 Watt
THB 10
10 Watt
THD 10
10 Watt
THD 10N
10 Watt
THD 10WIN
10 Watt
THD 12
12 Watt
THD 12WI
12 Watt
THD 15
15 Watt
THD 15N
15 Watt
THD 15WIN
15 Watt
THI 2
2 Watt
THI 2M
2 Watt
THI 3
3 Watt
THL 3WI
3 Watt
THL 3WISM
3 Watt
THL 6WISM
6 Watt
THL 10
10 Watt
THL 10WI
10 Watt
THL 20WI
20 Watt
THL 25
25 Watt
THL 25WI
25 Watt
THM 3
3 Watt
THM 3WI
3 Watt
THM 6
6 Watt
THM 6WI
6 Watt
THM 10
10 Watt
THM 10WI
10 Watt
THM 15WI
15 Watt
THM 20WI
20 Watt
THM 30WI
30 Watt
THN 15
15 Watt
THN 15WI
15 Watt
THN 15WIR
15 Watt
THN 20
20 Watt
THN 20WI
20 Watt
THN 30
30 Watt
THN 30WI
30 Watt
THP 3
3 Watt
THV
3 Watt
TIB
80 – 480 Watt
TIS
50-600 Watt
TIW
4-24 Watt
TMA
1 Watt
TMDC 20
20 Watt
TMDC 40
40 Watt
TMDC 60
60 Watt
TME
1 Watt
TMF
5 – 30 Watt
TMG
7 – 50 Watt
TMH
2 Watt
TML
15 ─ 40 Watt
TML 100C
85 ─ 100 Watt
TML-C
15 ─ 40 Watt
TMLM
4 ─ 20 Watt
TMM 24
15 ─ 24 Watt
TMM 40
40 Watt
TMM 60
51 ─ 60 Watt
TMP-C
15 ─ 60 Watt
TMPS 03
3 Watt
TMPS 05
5 Watt
TMP - TMPM
4 ─ 60 Watt
TMR 1
1 Watt
TMR 1SM
1 Watt
TMR 2
2 Watt
TMR 2E
2 Watt
TMR 2WI
2 Watt
TMR 2WIN
2 Watt
TMR 2WISM
2 Watt
TMR 3
3 Watt
TMR 3E
3 Watt
TMR 3HI
3 Watt
TMR 3WI
3 Watt
TMR 3WIE
3 Watt
TMR 3WISM
3 Watt
TMR 6
6 Watt
TMR 6WI
6 Watt
TMR 9
9 Watt
TMR 9WI
9 Watt
TMS
6 ─ 25 Watt
TMSB 2
2 Watt
TMT
10 ─ 50 Watt
TMT-C
15 ─ 50 Watt
TMV
1 Watt
TMV 2HI
2 Watt
TMV-EN
1 Watt
TMV-HI
1 Watt
TOF
10 ─ 150 Watt
TOL
10 ─ 300 Watt
TOM
12 ─ 25 Watt
TON 15
15 Watt
TON 15WI
15 Watt
TOP 60
60 Watt
TOP 100
100 Watt
TOP 200
200 Watt
TOS
6 ─ 30 Ampere
TPC
30 ─ 120 Watt
TPI 100
100 Watt
TPI 150
150 Watt
TPM
5 ─ 30 Watt
TPP 15
15 Watt
TPP 30
30 Watt
TPP 40
40 Watt
TPP 40A
40 Watt
TPP 65
50 ─ 65 Watt
TPP 100
100 Watt
TPP 150
150 Watt
TRA 1
1 Watt
TRA 3
3 Watt
TRN 1
1 Watt
TRN 1SM
1 Watt
TRN 3
3 Watt
TRN 3SM
3 Watt
TRV 1
1 Watt
TSC
150 Watt ─ 22 Kilowatt
TSH
2 Watt
TSL
30 ─ 480W
TSM
1 Watt
TSN 1
1 Ampere
TSP
70 ─ 600 Watt
TSP-3P
240 ─ 960 Watt
TSP-BCMU
360 Watt
TSPC
50 ─ 480 Watt
TSPC-UPS
240 Watt
TSP-WR
180 ─ 600 Watt
TSR 0.5
0.5 Ampere
TSR 0.5SM
0.5 Ampere
TSR 1
1 Ampere
TSR 1SM
1 Ampere
TSR 2
2 Ampere
TSR 3
3 Ampere
TSRN 1
1 Ampere
TSRN 1SM
1 Ampere
TSV
1 Watt
TVL
1.5 -5 Watt
TVN 3
3 Watt
TVN 5WI
5 Watt
TXH
120 ─ 480 Watt
TXH 060
50 – 60 Watt
TXH 600
600 Watt
TXL
15 ─ 1000 Watt
TXM
15 ─ 150 Watt
TYL
1.5 ─ 5 Watt
TZL
60 ─ 300 Watt
Home
Products
Browse by market
Residential / Commercial
Building Automation
Residential / Commercial Building Automation
Product Series
Power
Input
Output
Short Description
New
TBLC
6 – 90 Watt
85 – 264 VAC (universal input)
5, 12, 24 VDC
Industrial Power Supplies with low profile cases.
TIW
4-24 Watt
93 – 264 VAC (universal input)
3.3, 5, 6, 12, 15, 24 VDC
Fully encapsulated switching power supplies for easy installation into standard flush boxes
TBL
15 ─ 150 Watt
85 – 264 VAC (universal input)
5, 12, 24 VDC
DIN-rail power supply fits into flat control panels
TPC
30 ─ 120 Watt
85 – 264 VAC (universal input) 90 – 375 VDC
5, 12, 24, 48 VDC
Switch mode power supplies for DIN-rail mount for industrial, office and residential environments