12.01.2023

TIB-240BCMU Series

24V, 240W Uninterruptible Power Supply (UPS) Module with DIN-rail mount

tib-240bcmu

• Compact metal enclosure with DIN-rail mount
• Uninterruptible power supply (UPS) function
• For use with 24V lead-acid batteries
• Constant output voltage
• >96% efficiency during battery operation
• No conversion loss during pass-through operation
• Integrated EN 55032 class B EMI filter
• Battery OK, input OK, output OK signals
• Short circuit, reverse polarity, overload & deep-discharge protection
• 3-year product warranty

newsletter_tib240bcmu_tabelle

The TIB 240BCMU turns an existing AC/DC power converter into a fully-fledged uninterruptible power supply (UPS) solution. The integrated microprocessor-powered battery management system ensures the connected lead-acid battery is always fully charged. Periodic impedance measurements are performed to alert the user in case of a rare battery failure or an accidental disconnection. During battery backup operation, the internal DC/DC power conversion stage keeps the output voltage constant.

An internal EN 55032 class B EMI filter ensures highest output voltage quality. The battery terminals are protected with a user-serviceable 15A blade type fuse. The TIB 240BCMU comes with industry standard EN/IEC/UL 61010-1 certifications for measurement, laboratory, and control equipment as well as EN 62040-1 certifications for uninterruptible power supplies, making it a first choice for demanding applications.

Model and Datasheet:
TIB 240-124BCMU