12.05.2020

Traco Power wins 3rd place with the Tel 10 WI at the 2020 Elektronik Product of the Year Award. We are pround of our little 10 Watt DC/DC converter:) .

tel

About the TEL 10 WI: The TEL 10WI series is a range of isolated 10 Watt converters which come in an ultra compact DIP-16 metal package. The design purpose of these series was to miniaturize low power DC/DC converters to the maximum without sacrificing high efficiency. The TEL 10WI series sets the new standard for power density with 3.83 W/cm³.
The TEL 10WI series offer an ultra wide 4:1 input voltage range and feature a high efficiency of up to 86% which enables an operation temperature of up to +70°C at full load and up to 88°C with 50% load. The converters have an internal input filter to comply with conducted emission EN 55032 / EN 55022 class A. The TEL 10WI Series models are an economical solution for space critical and cost sensitive applications in instrumentation, IT and industrial electronics.

Video TEL10 WI

Check TEL 10 WI