TEL 30-2409

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since November 2015.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
Compatible accessories
Keep me updated
Keep me updated on the series "TEL 30"

The TEL 30 Series is a new range of cost efficient, isolated 30W converters in a shielded metal case with excellent specification. The 10 models in this series feature 2:1 input range with 18-36 or 36-75 VDC. Overload and over voltage protection, under voltage shutdown as well as remote On/Off are features of this converter. Typical applications for the TEL 30 Series converter are communication and networking systems, industrial electronics and distributed power architectures.

Download

Specifications
Output Voltage
2.5 VDC
Output Adjustment 1
2.25-2.75 VDC
Output Current
6000 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
18-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
2" x 1"
Length
50.8 mm
Width
25.4 mm
Depth
10.2 mm
Efficiency
84 %
Maximum Temperature
71 °C
Minimum Temperature
-40 °C
Weight
32 g
Ripple and Noise
75 mVp-p typ. / 100 mVp-p max.
Capacitive Load
6800 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEL 30-2410
20 W
18-36 VDC
3.3 VDC
(2.97-3.63 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-2410
TEL 30-2411
25.5 W
18-36 VDC
5.1 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-2411
TEL 30-2412
30 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-2412
TEL 30-2413
30 W
18-36 VDC
15 VDC
(13.5-16.5 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-2413
TEL 30-4809
15 W
36-75 VDC
2.5 VDC
(2.25-2.75 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-4809
TEL 30-4810
20 W
36-75 VDC
3.3 VDC
(2.97-3.63 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-4810
TEL 30-4811
25.5 W
36-75 VDC
5.1 VDC
(4.59-5.61 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-4811
TEL 30-4812
30 W
36-75 VDC
12 VDC
(10.8-13.2 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-4812
TEL 30-4813
30 W
36-75 VDC
15 VDC
(13.5-16.5 VDC)

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Not recommended for new design
TEL 30-4813
Compatible accessories