TEM 2-0522

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since 2008.
Similar Models
Keep me updated
Keep me updated on the series "TEM 2"

The TEM 2 series is a family of isolated dc/dc converters in a DIP-24 package. They offer tight line/load regulation and 1000 VDC I/O isolation. Standard features include an internal filter to reduce reflected input ripple currrent and to guarantee low output noise. This product series provides a cost effective solution by many industrial or consumer electronics appliactions.

Download

Specifications
Output Voltage
±15 VDC
Output Current
65/65 mA
Power Rating
2 W
Number of Outputs
dual
Input Voltage
4.5-5.5 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP24
Length
32 mm
Width
20 mm
Depth
10 mm
Efficiency
51 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
12 g
Ripple and Noise
50 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEM 2-0521
2 W
4.5-5.5 VDC
±12 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-0521
TEM 2-1212
2 W
10.8-13.2 VDC
12 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-1212
TEM 2-1221
2 W
10.8-13.2 VDC
±12 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-1221
TEM 2-1222
2 W
10.8-13.2 VDC
±15 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-1222
TEM 2-2412
2 W
21.6-26.4 VDC
12 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-2412
TEM 2-2421
2 W
21.6-26.4 VDC
±12 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-2421
TEM 2-2422
2 W
21.6-26.4 VDC
±15 VDC

2 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24

Not recommended for new design
TEM 2-2422
Similar Models