TEN 25-1211

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since October 2012.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TEN 25"

The TEN 25 series is a range of isolated DC/DC converters with high power density in a 51x41x9.5 mm shielded metal case. All 18 models have a wide 2:1 input voltage range. The very high efficiency allows a safe operating temperature range of –40°C to +85°C. Other features are internal EMI-filter to meet EN55022, class A and remote On/Off. Typical applications for these converter modules are industrial electronics, communication systems, battery operated equipment and distributed power systems.

Download

Specifications
Output Voltage
5 VDC
Output Adjustment 1
4.5-5.5 VDC
Output Current
5000 mA
Power Rating
25 W
Number of Outputs
single
Input Voltage
9-18 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
2" x 1.6"
Length
50.8 mm
Width
40.6 mm
Depth
9.5 mm
Efficiency
84 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
48 g
Ripple and Noise
80 mVp-p max.
Capacitive Load
470 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEN 25-1210
18.2 W
9-18 VDC
3.3 VDC
(2.97-3.63 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-1210
TEN 25-1212
30 W
9-18 VDC
12 VDC
(10.8-13.2 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-1212
TEN 25-1213
30 W
9-18 VDC
15 VDC
(13.5-16.5 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-1213
TEN 25-1222
30 W
9-18 VDC
±12 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-1222
TEN 25-1223
30 W
9-18 VDC
±15 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-1223
TEN 25-2410
18.2 W
18-36 VDC
3.3 VDC
(2.97-3.63 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2410
TEN 25-2411
25 W
18-36 VDC
5 VDC
(4.5-5.5 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2411
TEN 25-2412
30 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2412
TEN 25-2413
30 W
18-36 VDC
15 VDC
(13.5-16.5 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2413
TEN 25-2422
30 W
18-36 VDC
±12 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2422
TEN 25-2423
30 W
18-36 VDC
±15 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-2423
TEN 25-4810
18.2 W
36-75 VDC
3.3 VDC
(2.97-3.63 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4810
TEN 25-4811
25 W
36-75 VDC
5 VDC
(4.5-5.5 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4811
TEN 25-4812
30 W
36-75 VDC
12 VDC
(10.8-13.2 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4812
TEN 25-4813
30 W
36-75 VDC
15 VDC
(13.5-16.5 VDC)

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4813
TEN 25-4822
30 W
36-75 VDC
±12 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4822
TEN 25-4823
30 W
36-75 VDC
±15 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1.6" metal package

Not recommended for new design
TEN 25-4823
Similar Models
Compatible accessories