TEP 160-2411-CMF

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TEP 160CMF"

The TEP 160 Series is a family of isolated high performance DC/DC converter modules with wide 2:1 input voltage ranges which come in a rugged, sealed industry standard half brick package.
A very high efficiency allows full power operation without forced air cooling at 25°C This temperature can be increased to 40°C with optional mounted heatsink or up to 60°C when mounted on an iron base plate. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution. These series is available in many optional designs on demand --> see options.

Specifications
Output Voltage
5 VDC
Output Adjustment 1
4-5.5 VDC
Output Current
30000 mA
Power Rating
150 W
Number of Outputs
single
Input Voltage
16.5-36 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
85 mm
Width
61 mm
Depth
39 mm
Efficiency
91 %
Maximum Temperature
75 °C
Minimum Temperature
-40 °C
Weight
287 g
Ripple and Noise
75 mVp-p max.
Capacitive Load
60000 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEP 160-2410-CMF
132 W
16.5-36 VDC
3.3 VDC
(2.64-3.63 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-2412-CMF
156 W
16.5-36 VDC
12 VDC
(9.6-13.2 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-2413-CMF
150 W
16.5-36 VDC
15 VDC
(12-16.5 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-2415-CMF
156 W
16.5-36 VDC
24 VDC
(19.2-26.4 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-2416-CMF
154 W
16.5-36 VDC
28 VDC
(22.4-30.8 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-2418-CMF
158 W
16.5-36 VDC
48 VDC
(38.4-52.8 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4810-CMF
149 W
33-75 VDC
3.3 VDC
(2.64-3.63 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4812-CMF
192 W
33-75 VDC
12 VDC
(9.6-13.2 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4813-CMF
195 W
33-75 VDC
15 VDC
(12-16.5 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4815-CMF
192 W
33-75 VDC
24 VDC
(19.2-26.4 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4816-CMF
196 W
33-75 VDC
28 VDC
(22.4-30.8 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEP 160-4818-CMF
192 W
33-75 VDC
48 VDC
(38.4-52.8 VDC)

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

Similar Models
TEP 160-2411

160 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Compatible accessories