TES 2-1213M

Product

Active
Product is recommended for new designs. Updated to IEC/EN/UL 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TES 2M"

The TES 2M series is range of compact 2W DC/DC-converters providing a high I/O-isolation voltage of 4000 VAC. With a reinforced I/O-isolation system this product is an economical solution for many applications in instrumentation, industrial controls, medical equipment and everywhere where supplementary- or reinforced insulation is required. These converters are qualified for high solder temperature profiles in leadfree solder processes. For automated SMD production lines the devices can be supplied in tape & reel package. Full SMD-design with exclusive use of ceramic capacitors ensure a very high reliability and a long product lifetime.

Download

Specifications
Output Voltage
15 VDC
Output Current
133 mA
Power Rating
2 W
Number of Outputs
single
Input Voltage
10.8-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
SMD (Surface-Mount Device)
Footprint Type
SMD16
Length
24 mm
Width
13.7 mm
Depth
9.25 mm
Efficiency
66 %
Maximum Temperature
80 °C
Minimum Temperature
-25 °C
Weight
3.75 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
330 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TES 2-0511M
2 W
4.5-5.5 VDC
5 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-0511M
TES 2-0512M
2 W
4.5-5.5 VDC
12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-0512M
TES 2-0513M
2 W
4.5-5.5 VDC
15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-0513M
TES 2-0522M
2 W
4.5-5.5 VDC
±12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-0522M
TES 2-0523M
2 W
4.5-5.5 VDC
±15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-0523M
TES 2-1211M
2 W
10.8-13.2 VDC
5 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-1211M
TES 2-1212M
2 W
10.8-13.2 VDC
12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-1212M
TES 2-1222M
2 W
10.8-13.2 VDC
±12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-1222M
TES 2-1223M
2 W
10.8-13.2 VDC
±15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-1223M
TES 2-2411M
2 W
21.6-26.4 VDC
5 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-2411M
TES 2-2412M
2 W
21.6-26.4 VDC
12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-2412M
TES 2-2413M
2 W
21.6-26.4 VDC
15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-2413M
TES 2-2422M
2 W
21.6-26.4 VDC
±12 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-2422M
TES 2-2423M
2 W
21.6-26.4 VDC
±15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Active
TES 2-2423M
Similar Models
THI 2-1213M

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16