THB 10-1222

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "THB 10"

The THB 10 series is a range of high performance DC/DC converter modules with double reinforced insulation system. It complies to latest medical safety standard IEC 60601-1 3rd edition for MOOP (Means of Operator Protection). The product comes in a 2”x1” industry standard package. All 12 models features wide 2:1 input voltage range and fully regulated output voltage. The converters offer an economical solution for demanding applications in industrial and medical instrumentation.

Download

Specifications
Output Voltage
±12 VDC
Output Current
417/417 mA
Power Rating
10 W
Number of Outputs
dual
Input Voltage
9-18 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
2" x 1"
Length
50.8 mm
Width
25.4 mm
Depth
12 mm
Efficiency
80 %
Maximum Temperature
75 °C
Minimum Temperature
-40 °C
Weight
24.5 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4200 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THB 10-1211
8.2 W
9-18 VDC
5.1 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-1211
THB 10-1212
10 W
9-18 VDC
12 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-1212
THB 10-1223
10 W
9-18 VDC
±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-1223
THB 10-2411
10 W
18-36 VDC
5.1 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-2411
THB 10-2412
10 W
18-36 VDC
12 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-2412
THB 10-2422
10 W
18-36 VDC
±12 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-2422
THB 10-2423
10 W
18-36 VDC
±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-2423
THB 10-4811
10 W
36-75 VDC
5.1 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-4811
THB 10-4812
10 W
36-75 VDC
12 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-4812
THB 10-4822
10 W
36-75 VDC
±12 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-4822
THB 10-4823
10 W
36-75 VDC
±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Active
THB 10-4823
Similar Models
TRI 10-1222

10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24