TIW 12-115

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Keep me updated
Keep me updated on the series "TIW"

The TIW series is a new range of small size DC-power supplies which have been designed particularly for applications in home and office installations. The compact module cases fit in the standardized in-wall flush boxes or also can be mounted on walls. The power supplies fully comply with the safety and EMC standards requested for commercial and residential class ll installations. Typical applications are powering of electric devices used in home automation and in security systems like e.g. controllers, indicators, etc.

Specifications
Output Voltage
15 VDC
Output Current
800 mA
Power Rating
12 W
Number of Outputs
single
Input Voltage
90-264 VAC / 130-375 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Flying Leads
Length
50.2 mm
Width
23.6 mm
Depth
48 mm
Efficiency
80 %
Maximum Temperature
50 °C
Minimum Temperature
-25 °C
Weight
80 g
Ripple and Noise
200 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60335-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TIW 06-103
4 W
90-264 VAC / 130-375 VDC
3.3 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 06-103
TIW 06-105
5 W
90-264 VAC / 130-375 VDC
5 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 06-105
TIW 06-106
6 W
90-264 VAC / 130-375 VDC
6 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 06-106
TIW 12-112
12 W
90-264 VAC / 130-375 VDC
12 VDC

12 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 12-112
TIW 12-124
12 W
90-264 VAC / 130-375 VDC
24 VDC

12 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 12-124
TIW 24-112
24 W
90-264 VAC / 90-370 VDC
12 VDC

24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 24-112
TIW 24-124
24 W
90-264 VAC / 90-370 VDC
24 VDC

24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

Active
TIW 24-124