TOP 60316

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs.
Keep me updated
Keep me updated on the series "TOP 60"

The TOP-60 series AC/DC open frame power supplies with Industry standard 2.0” x 4.0” (50.8 x 101.6 mm) footprint featuring single-, dual- and triple output models with up to 60 Watt continuous output power. The high efficiency enables an operation up to 70°C with convection cooling. Compliance with global safety and EMC standards qualify these power supplies for industrial and IT applications.

Specifications
Output Voltage
3.3/5.2/12 VDC
Output Current
6000/3000/500 mA
Power Rating
38 W
Number of Outputs
triple
Input Voltage
90-264 VAC / 110-370 VDC
Housing Type
Open Frame
Mounting Type
Chassis Mount
Connection Type
Pin Connector
Length
101.6 mm
Width
50.8 mm
Depth
30 mm
Efficiency
75 %
Maximum Temperature
70 °C
Minimum Temperature
-10 °C
Weight
205 g
Capacitive Load
5600 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TOP 60105
55 W
90-264 VAC / 110-370 VDC
5 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60105
TOP 60112
60 W
90-264 VAC / 110-370 VDC
12 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60112
TOP 60115
65 W
90-264 VAC / 110-370 VDC
15 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60115
TOP 60124
65 W
90-264 VAC / 110-370 VDC
24 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60124
TOP 60148
65 W
90-264 VAC / 110-370 VDC
48 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60148
TOP 60252
55 W
90-264 VAC / 110-370 VDC
5/12 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60252
TOP 60254
55 W
90-264 VAC / 110-370 VDC
5/24 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60254
TOP 60522
55 W
90-264 VAC / 110-370 VDC
5/±12 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60522
TOP 60533
55 W
90-264 VAC / 110-370 VDC
5/±15 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60533
TOP 60317
38 W
90-264 VAC / 110-370 VDC
5/3.3/12 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60317
TOP 60318
55 W
90-264 VAC / 110-370 VDC
5/24/-12 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

Not recommended for new design
TOP 60318