TPC 080-112

Product

Active
Product is recommended for new designs.
Compatible accessories
Keep me updated
Keep me updated on the series "TPC"

The TRACOPOWER TPC series is a family of lightweight DIN-rail power supplies with an excellent price/performance ratio. They consume sparse standby power, and operate with high efficiency to comply with the requirements of the European Ecodesign directive. They have universal input of 85-264VAC or 90-375VDC and are designed for class I operation in industrial and residential environments. With the optional active current sharing redundancy module, these power supplies provide a very reliable true redundant DC supply. For further details see page 3.

Specifications
Output Voltage
12 VDC
Output Adjustment 1
12-15 VDC
Output Current
6000 mA
Power Rating
72 W
Number of Outputs
single
Input Voltage
85-264 VAC / 90-375 VDC
Housing Type
Plastic Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
96.5 mm
Width
63 mm
Depth
90 mm
Efficiency
87 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
360 g
Ripple and Noise
100 mVp-p max.
Remote On/Off
Yes
Safety Approvals
EN 60950-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TPC 030-105
20 W
85-264 VAC / 90-375 VDC
5 VDC
(5-6 VDC)

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 030-105
TPC 030-112
26 W
85-264 VAC / 90-375 VDC
12 VDC
(12-15 VDC)

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 030-112
TPC 030-124
30 W
85-264 VAC / 90-375 VDC
24 VDC
(24-28.8 VDC)

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 030-124
TPC 030-148
30 W
85-264 VAC / 90-375 VDC
48 VDC
(48-56 VDC)

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 030-148
TPC 055-112
42 W
85-264 VAC / 90-375 VDC
12 VDC
(12-15 VDC)

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 055-112
TPC 055-124
55 W
85-264 VAC / 90-375 VDC
24 VDC
(24-28.8 VDC)

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 055-124
TPC 055-148
55 W
85-264 VAC / 90-375 VDC
48 VDC
(48-56 VDC)

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 055-148
TPC 080-124
80 W
85-264 VAC / 90-375 VDC
24 VDC
(24-28.8 VDC)

80 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 080-124
TPC 080-148
80 W
85-264 VAC / 90-375 VDC
48 VDC
(48-56 VDC)

80 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 080-148
TPC 120-112
96 W
85-264 VAC / 90-375 VDC
12 VDC
(12-15 VDC)

120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 120-112
TPC 120-124
120 W
85-264 VAC / 90-375 VDC
24 VDC
(24-28.8 VDC)

120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 120-124
TPC 120-148
120 W
85-264 VAC / 90-375 VDC
48 VDC
(48-56 VDC)

120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Active
TPC 120-148
Compatible accessories