TRA 3-2412

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TRA 3"

The TRA 3 series are miniature, I/O-isolated 3W DC/DC-converters with a semi load regulation. They are the ideal solution to power drivers and circuits where unregulated DC/DC converters do not meet the input voltage range at load change

Specifications
Output Voltage
12 VDC
Output Current
250 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
21.6-26.4 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP7
Length
19.5 mm
Width
7.6 mm
Depth
10.2 mm
Efficiency
86 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
2.2 g
Ripple and Noise
100 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TRA 3-0511
3 W
4.5-5.5 VDC
5 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-0511
TRA 3-0519
3 W
4.5-5.5 VDC
9 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-0519
TRA 3-0512
3 W
4.5-5.5 VDC
12 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-0512
TRA 3-0513
3 W
4.5-5.5 VDC
15 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-0513
TRA 3-1211
3 W
10.8-13.2 VDC
5 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-1211
TRA 3-1219
3 W
10.8-13.2 VDC
9 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-1219
TRA 3-1212
3 W
10.8-13.2 VDC
12 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-1212
TRA 3-1213
3 W
10.8-13.2 VDC
15 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-1213
TRA 3-2411
3 W
21.6-26.4 VDC
5 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-2411
TRA 3-2419
3 W
21.6-26.4 VDC
9 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-2419
TRA 3-2413
3 W
21.6-26.4 VDC
15 VDC

3 Watt DC/DC converter, industrial, ±10% input, semi-regulated, 1500 VDC I/O-isolation, encapsulated, SIP-7 package

Active
TRA 3-2413
Similar Models
TEC 3-2412

3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

TRN 3-2412

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package