TXH 060-105

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Keep me updated
Keep me updated on the series "TXH 060"

The TXH 060 series is a family of power supplies in metal enclosure, designed for a wide range of cost critical applications. The high efficiency of up to 88% is achieved through an innovative design for free air convection cooling. This design also qualifies the power supply to meet the ErP directive ( < 0.3 W no load power consumption). The units are equiped with screw terminal blocks and are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Specifications
Output Voltage
5 VDC
Output Adjustment 1
4.8-5.3 VDC
Output Current
10000 mA
Power Rating
50 W
Number of Outputs
single
Input Voltage
90-264 VAC / 120-370 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
80 mm
Width
59.7 mm
Depth
38 mm
Efficiency
81 %
Maximum Temperature
70 °C
Minimum Temperature
-30 °C
Weight
220 g
Ripple and Noise
75 mVp-p max.
Capacitive Load
10000 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TXH 060-112
60 W
90-264 VAC / 120-370 VDC
12 VDC
(11.4-12.6 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-112
TXH 060-115
60 W
90-264 VAC / 120-370 VDC
15 VDC
(14.3-15.8 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-115
TXH 060-124
60 W
90-264 VAC / 120-370 VDC
24 VDC
(22.8-25.2 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-124
TXH 060-148
60 W
90-264 VAC / 120-370 VDC
48 VDC
(45.6-50.4 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

Active
TXH 060-148