THB 3-2423

Product

Active
Product is recommended for new designs.
Similar Models
Keep me updated
Keep me updated on the series "THB 3"

The THB 3 series is a range of high performance, regulated DC/DC converters in a DIP-24 plastic package. A reinforced I/O-isolation system and a wide 2:1 input voltage range make this product the best choice for many demanding applications like transportation systems, industrial controls, medical equipments, instrumentations, everywhere where high basic-, supplementary- or reinforced insulation is required to meet requested safety standards. A high efficiency allows safe operation in a temperature range of –40°C to +85°C. Other features of this product are over voltage protection and internal EMI-input filter to meet EN 55022, class A without additional components. Full SMD-design with exclusive use of ceramic capacitors ensure a very high reliability and a long product lifetime.

Download

Specifications
Output Voltage
±15 VDC
Output Current
100/100 mA
Power Rating
3 W
Number of Outputs
dual
Input Voltage
18-36 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP24
Length
31.8 mm
Width
20.3 mm
Depth
10.5 mm
Efficiency
83 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
13 g
Ripple and Noise
100 mVp-p typ. / 150 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THB 3-0511
3 W
4.5-9 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-0511
THB 3-0512
3 W
4.5-9 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-0512
THB 3-0515
3 W
4.5-9 VDC
24 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-0515
THB 3-0522
3 W
4.5-9 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-0522
THB 3-0523
3 W
4.5-9 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-0523
THB 3-1211
3 W
9-18 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-1211
THB 3-1212
3 W
9-18 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-1212
THB 3-1215
3 W
9-18 VDC
24 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-1215
THB 3-1222
3 W
9-18 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-1222
THB 3-1223
3 W
9-18 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-1223
THB 3-2411
3 W
18-36 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-2411
THB 3-2412
3 W
18-36 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-2412
THB 3-2415
3 W
18-36 VDC
24 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-2415
THB 3-2422
3 W
18-36 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-2422
THB 3-4811
3 W
36-75 VDC
5 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-4811
THB 3-4812
3 W
36-75 VDC
12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-4812
THB 3-4815
3 W
36-75 VDC
24 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-4815
THB 3-4822
3 W
36-75 VDC
±12 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-4822
THB 3-4823
3 W
36-75 VDC
±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THB 3-4823
Similar Models
TRI 3-2423

3 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24