THI 3-1212

Product

Active
Product is recommended for new designs. Updated to IEC/EN/UL 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "THI 3"

The THI 3 series is a new range of high isolation DC/DC converters with a reinforced insulation system. The I/O- isolation voltage is specified for 4000 VACrms. The circuit is encapsulated in a DIP-24 package. There are 15 models available for 5, 12 and 24 VDC input voltage and single or dual output voltage. The THI 3 DC/DC converters offer a cost effective solution for applications in industrial controls and medical instrumentation requiring a certified supplementary or reinforced insulation system to comply with industrial or latest medical safety standards.

Download

Specifications
Output Voltage
12 VDC
Output Current
250 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
10.8-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP24
Length
31.8 mm
Width
20.3 mm
Depth
10.5 mm
Efficiency
62 %
Maximum Temperature
75 °C
Minimum Temperature
-40 °C
Weight
12.4 g
Ripple and Noise
50 mVp-p max.
Capacitive Load
470 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THI 3-0511
3 W
4.5-5.5 VDC
5 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-0511
THI 3-0512
3 W
4.5-5.5 VDC
12 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-0512
THI 3-0513
3 W
4.5-5.5 VDC
15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-0513
THI 3-0522
3 W
4.5-5.5 VDC
±12 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-0522
THI 3-0523
3 W
4.5-5.5 VDC
±15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-0523
THI 3-1211
3 W
10.8-13.2 VDC
5 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-1211
THI 3-1213
3 W
10.8-13.2 VDC
15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-1213
THI 3-1222
3 W
10.8-13.2 VDC
±12 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-1222
THI 3-1223
3 W
10.8-13.2 VDC
±15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-1223
THI 3-2411
3 W
21.6-26.4 VDC
5 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-2411
THI 3-2412
3 W
21.6-26.4 VDC
12 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-2412
THI 3-2413
3 W
21.6-26.4 VDC
15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-2413
THI 3-2422
3 W
21.6-26.4 VDC
±12 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-2422
THI 3-2423
3 W
21.6-26.4 VDC
±15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Active
THI 3-2423
Similar Models
THP 3-2412

3 Watt DC/DC converter, industrial/medical, 4:1 input incl. 110 VDC nominal, 4000 VAC I/O-isolation, 1000 VAC working voltage, encapsulated, DIP-24