TMDC 20-2412

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TMDC 20"

The TMDC 20 Series is a range of encapsulated high performance DC/DC converter modules. With a very high efficiency of up to 91% and the use of highest grade components these 20 W converters are made for a reliable operation in the temperature range of -40°C up to 90°C. They come in chassis mount version with screw terminal block. The 8 models have a wide 4:1 input voltage range and a tight output voltage regulation. They do not need a minimum load and offer a high efficiency also at low load conditions. They feature a remote control input and a green power good LED which indicates the presence of the output voltage. Protection against overload and short circuit are standard features of these converters. EMC characteristics and safety certifications are aligned for the operation in industrial environment.

Specifications
Output Voltage
12 VDC
Output Current
1670 mA
Power Rating
20 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
96 mm
Width
54 mm
Depth
23.3 mm
Efficiency
91 %
Maximum Temperature
90 °C
Minimum Temperature
-40 °C
Weight
107 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
1160 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Functional Insulation
I/O Isolation Voltage
2500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMDC 20-2411
20 W
9-36 VDC
5.1 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-2411
TMDC 20-2415
20 W
9-36 VDC
24 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-2415
TMDC 20-2418
20 W
9-36 VDC
48 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-2418
TMDC 20-4811
20 W
18-75 VDC
5.1 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-4811
TMDC 20-4812
20 W
18-75 VDC
12 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-4812
TMDC 20-4815
20 W
18-75 VDC
24 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-4815
TMDC 20-4818
20 W
18-75 VDC
48 VDC

20 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 3.78" x 1.81"

Active
TMDC 20-4818
Similar Models
TMDC 10-2412

10 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 3000 VDC isolation, encapsulated, chassis mount, 3.11" x 1.34"

TMDC 40-2412

40 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.51"

Compatible accessories