TML 40205

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Keep me updated
Keep me updated on the series "TML"

The TML series are ultra compact AC/DC power supplies in a fully encapsulated plastic case. They feature versions with screw terminals for easy installation or with solder pins for direct PCB mounting. International safety approvals qualify this product for worldwide markets. The TML series AC/DC modules offer an interesting solution for many space critical applications in commercial and industrial electronic equipment.

Specifications
Output Voltage
±5 VDC
Output Current
4000/4000 mA
Power Rating
40 W
Number of Outputs
dual
Input Voltage
90-264 VAC / 100-375 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
89 mm
Width
63.5 mm
Depth
25 mm
Efficiency
81 %
Maximum Temperature
60 °C
Minimum Temperature
-40 °C
Weight
280 g
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TML 20103
15 W
90-264 VAC / 100-375 VDC
3.3 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20103
TML 20105
20 W
90-264 VAC / 100-375 VDC
5 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20105
TML 20112
20 W
90-264 VAC / 100-375 VDC
12 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20112
TML 20115
20 W
90-264 VAC / 100-375 VDC
15 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20115
TML 20124
20 W
90-264 VAC / 100-375 VDC
24 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20124
TML 20205
20 W
90-264 VAC / 100-375 VDC
±5 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20205
TML 20212
20 W
90-264 VAC / 100-375 VDC
±12 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20212
TML 20215
20 W
90-264 VAC / 100-375 VDC
±15 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20215
TML 20512
20 W
90-264 VAC / 100-375 VDC
5/±12 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20512
TML 20515
20 W
90-264 VAC / 100-375 VDC
5/±15 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 20515
TML 40103
26 W
90-264 VAC / 100-375 VDC
3.3 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40103
TML 40105
40 W
90-264 VAC / 100-375 VDC
5 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40105
TML 40112
40 W
90-264 VAC / 100-375 VDC
12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40112
TML 40115
40 W
90-264 VAC / 100-375 VDC
15 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40115
TML 40124
40 W
90-264 VAC / 100-375 VDC
24 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40124
TML 40212
40 W
90-264 VAC / 100-375 VDC
±12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40212
TML 40215
40 W
90-264 VAC / 100-375 VDC
±15 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40215
TML 40252
40 W
90-264 VAC / 100-375 VDC
5/12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40252
TML 40254
40 W
90-264 VAC / 100-375 VDC
5/24 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40254
TML 40512
39 W
90-264 VAC / 100-375 VDC
5/±12 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40512
TML 40515
40 W
90-264 VAC / 100-375 VDC
5/±15 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Active
TML 40515
TML 05105
5 W
90-264 VAC / 85-370 VDC
5 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05105
TML 05112
5 W
90-264 VAC / 85-370 VDC
12 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05112
TML 05115
5 W
90-264 VAC / 85-370 VDC
15 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05115
TML 05124
5 W
90-264 VAC / 85-370 VDC
24 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05124
TML 05205
8 W
90-264 VAC / 85-370 VDC
±5 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05205
TML 05212
9 W
90-264 VAC / 85-370 VDC
±12 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05212
TML 05215
9 W
90-264 VAC / 85-370 VDC
±15 VDC

5 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 05215
TML 10105
10 W
90-264 VAC / 85-370 VDC
5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10105
TML 10112
10 W
90-264 VAC / 85-370 VDC
12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10112
TML 10115
10 W
90-264 VAC / 85-370 VDC
15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10115
TML 10124
10 W
90-264 VAC / 85-370 VDC
24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10124
TML 10205
8 W
90-264 VAC / 85-370 VDC
±5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10205
TML 10212
9 W
90-264 VAC / 85-370 VDC
±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10212
TML 10215
9 W
90-264 VAC / 85-370 VDC
±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 10215
TML 15105
15 W
90-264 VAC / 85-370 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15105
TML 15112
15 W
90-264 VAC / 85-370 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15112
TML 15115
15 W
90-264 VAC / 85-370 VDC
15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15115
TML 15124
15 W
90-264 VAC / 85-370 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15124
TML 15205
15 W
90-264 VAC / 85-370 VDC
±5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15205
TML 15212
15 W
90-264 VAC / 85-370 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15212
TML 15215
16 W
90-264 VAC / 85-370 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15215
TML 15512
15 W
90-264 VAC / 85-370 VDC
5/±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15512
TML 15515
15 W
90-264 VAC / 85-370 VDC
5/±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 15515
TML 30103
15 W
90-264 VAC / 100-370 VDC
3.3 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30103
TML 30105
20 W
90-264 VAC / 100-370 VDC
5 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30105
TML 30112
30 W
90-264 VAC / 100-370 VDC
12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30112
TML 30115
30 W
90-264 VAC / 100-370 VDC
15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30115
TML 30124
30 W
90-264 VAC / 100-370 VDC
24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30124
TML 30205
30 W
90-264 VAC / 100-370 VDC
±5 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30205
TML 30212
31 W
90-264 VAC / 100-370 VDC
±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30212
TML 30215
30 W
90-264 VAC / 100-370 VDC
±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30215
TML 30252
30 W
90-264 VAC / 100-370 VDC
5/12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30252
TML 30512
30 W
90-264 VAC / 100-370 VDC
5/±12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30512
TML 30515
30 W
90-264 VAC / 100-370 VDC
5/±15 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

End of Life
TML 30515