THN 10-2413WIR

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "THN 10WIR"

The THN 10WIR series is a family of ruggedized 10 Watt DC/DC converters for highest reliability in harsh environments. The converters have a wide 4:1 input range and increased resistance against electromagnetic interference, shock/vibration and thermal shock and come in a six-side shielded 1” x 1” metal package. The innovative design provides high efficiencies up to 90% and thus enable an operating temperature range from -40 to +80°C without derating. The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. Additional qualification for the fire behavior of components according to EN 45545-2 and the safety approval according IEC/EN 62368-1, UL62368-1 support a potential compliance test of the application. Built-in features like an internal EN 55032 class A filter, input under-voltage-lockout, short circuit protection, remote On/Off and output voltage trim make this series suitable for almost any application demands and thus facilitate the design-in process.

Download

Specifications
Output Voltage
15 VDC
Output Adjustment 1
13.5-18 VDC
Output Current
670 mA
Power Rating
10 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
1" x 1"
Length
25.4 mm
Width
25.4 mm
Depth
9.9 mm
Efficiency
90 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
16.5 g
Ripple and Noise
75 mVp-p typ.
Capacitive Load
350 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Functional Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THN 10-2410WIR
10 W
9-36 VDC
3.3 VDC
(2.97-3.63 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-2411WIR
10 W
9-36 VDC
5 VDC
(4.5-6 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-2412WIR
10 W
9-36 VDC
12 VDC
(10.8-13.2 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-2415WIR
10 W
9-36 VDC
24 VDC
(21.6-28.8 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-4810WIR
10 W
18-75 VDC
3.3 VDC
(2.97-3.63 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-4811WIR
10 W
18-75 VDC
5 VDC
(4.5-6 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-4812WIR
10 W
18-75 VDC
12 VDC
(10.8-13.2 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-4813WIR
10 W
18-75 VDC
15 VDC
(13.5-18 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-4815WIR
10 W
18-75 VDC
24 VDC
(21.6-28.8 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-7210WIR
10 W
36-160 VDC
3.3 VDC
(2.97-3.63 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-7211WIR
10 W
36-160 VDC
5 VDC
(4.5-6 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-7212WIR
10 W
36-160 VDC
12 VDC
(10.8-13.2 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-7213WIR
10 W
36-160 VDC
15 VDC
(13.5-18 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

THN 10-7215WIR
10 W
36-160 VDC
24 VDC
(21.6-28.8 VDC)

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Similar Models
THN 15-2413WIR

15 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 1.0" x 1.0" metal package

THN 20-2413WIR

20 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Compatible accessories