TCL 060-112

The TRACOPOWER TCL series is a family of DIN-rail power supplies with an excellent price/performance ratio. With tightly regulated output voltage and high immunity against electrical disturbances on the mains they provide a reliable power source for sensitive loads in industrial process controls, machine tools and other equipment exposed to a difficult industrial environment. Compact size, light weight, easy snap-on mounting on DIN-rails and the choice of two connection terminal versions are other features of these power supplies. The TCL series complies with all major safety standards for Europe (EN60950-1, EN50178), North America (UL/cUL 60950, UL 508 listed) or elsewhere in the world (CB-Report).

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Attribute
Value
Output Voltage
12 VDC
Output Adjustment 1
12-15 VDC
Output Current
4000 mA
Power Rating
60 W
Number of Outputs
single
Input Voltage
85-264 VAC / 85-375 VDC
Housing Type
Plastic Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
100 mm
Width
45 mm
Depth
75 mm
Efficiency
88 %
Maximum Temperature
70 °C
Minimum Temperature
-10 °C
Weight
265 g
Remote On/Off
No
Safety Approvals
EN 60950-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TCL 024-105
20 W
85-264 VAC / 85-375 VDC
5 VDC
(5-5.25 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 024-105
TCL 024-112
24 W
85-264 VAC / 85-375 VDC
12 VDC
(12-16 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 024-112
TCL 024-124
24 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 024-124
TCL 024-124C
24 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 024-124C
TCL 060-112C
60 W
85-264 VAC / 85-375 VDC
12 VDC
(12-15 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 060-112C
TCL 060-124
60 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 060-124
TCL 060-124C
60 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 060-124C
TCL 060-148
60 W
85-264 VAC / 85-375 VDC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 060-148
TCL 060-148C
60 W
85-264 VAC / 85-375 VDC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 060-148C
TCL 120-112
120 W
85-264 VAC / 85-375 VDC
12 VDC
(12-15 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 120-112
TCL 120-112C
120 W
85-264 VAC / 85-375 VDC
12 VDC
(12-15 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 120-112C
TCL 120-124
120 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 120-124
TCL 120-124C
120 W
85-264 VAC / 85-375 VDC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 120-124C
TCL 240-124
240 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TCL 240-124
Compatible Function-Modules

Only 8 products can be added to the comparison list.

TCL-REM240

Redundancy modules (480 Watt), for 24 or 48 VDC models, compatible with TCL series

Similar Models

Only 8 products can be added to the comparison list.

TPC 055-112

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Successor

Only 8 products can be added to the comparison list.

TPC 080-112

80 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

Successor